Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements632-4836: Tapered Roller Bearing Set
HomeHardware, Seals, & ConsumablesBearings & BushingsRolling Elements632-4836: Tapered Roller Bearing Set
632-4836: Tapered Roller Bearing Set

Cat® Set of 2 Single Row Tapered Roller Bearings, Inch, Bearing 1 ID X OD X W: 95.250 X 146.606 X 36.322 mm, Bearing 2 ID X OD X W: 85.725 X 146.606 X 36.322 mm

Brand: Cat

fallback-image
632-4836: Tapered Roller Bearing Set

Cat® Set of 2 Single Row Tapered Roller Bearings, Inch, Bearing 1 ID X OD X W: 95.250 X 146.606 X 36.322 mm, Bearing 2 ID X OD X W: 85.725 X 146.606 X 36.322 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 632-4836

Units of Measure

USMetric
Type: Tapered Roller Bearing
Inside Diameter (mm): 95.25
Outside Diameter (mm): 146.61
Width (mm): 36.32
Inside Diameter (in): 3.75
Outside Diameter (in): 5.77
Width (in): 1.43
Material: Alloy Steel
View More
Compatible Models for part number 632-4836

MOTOR GRADER

140M 3 AWD 14L 140 12M 150 160 12M 3 12M 2 14 140M 12M 3 AWD 160M 2 160M 3 AWD 160M 3 140M 3 140M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced