Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsWiring Harnesses & CablesBulk MaterialsCables641-6750: Charging Power Cable
HomeElectrical & ElectronicsWiring Harnesses & CablesBulk MaterialsCables641-6750: Charging Power Cable
641-6750: Charging Power Cable

Cat® Charging Power Cable with NEMA Adapter

Brand: Cat

Product Images
641-6750: Charging Power Cable
641-6750: Charging Power Cable
641-6750: Charging Power Cable
641-6750: Charging Power Cable
641-6750: Charging Power Cable

Cat® Charging Power Cable with NEMA Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 641-6750

Cat® Charging Power Cable is a high-quality and durable charging cable that allows you to charge your electric vehicle from any NEMA outlet in North America. The cable is compatible with most electric vehicles that have a Type 2 connector. The cable can deliver up to 40 amps of current and 9.6 kW of power, depending on the rating of the outlet and the vehicle. The cable is also certified and meets the safety standards of IEC. This is a Power Charge Cable that comes with a NEMA wall plug adapter that can be easily attached to the cable and plugged into any NEMA outlet. The adapter has a smart chip that automatically detects the voltage and frequency of the outlet and adjusts the charging parameters accordingly. The adapter also has a LED indicator that shows the charging status and any error codes. The Cable is designed to be flexible and easy to use. The cable is long and has a flat shape that prevents tangling and kinking. The cable also has a weather-resistant coating that protects it from rain, snow, dust, and UV rays. The cable can be stored in a convenient carrying case that comes with the product. Cat® Parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.

Application:
Cat® Power Cable is used for power charging of Cat® Electric machines. Consult your owner's manual or contact your local Cat® Dealer for more information.

View More
Specifications for part number 641-6750

Units of Measure

USMetric
Approx. Weight (kg): 7.0
Approx. Weight (lb): 15.43
Material: Carbon Steel
View More
Compatible Models for part number 641-6750

MINI HYD EXCAVATOR

301.9

COMPACT WHEEL LOADER

906

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced