Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home648-2741: Hydraulic Grapple Rake
Home648-2741: Hydraulic Grapple Rake
648-2741: Hydraulic Grapple Rake

Cat® Hydraulic Grapple Rake is used for grasping, lifting, and clearing bulky materials using hydraulic power to control its movement

Brand: Cat

fallback-image
648-2741: Hydraulic Grapple Rake

Cat® Hydraulic Grapple Rake is used for grasping, lifting, and clearing bulky materials using hydraulic power to control its movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 648-2741

Units of Measure

USMetric
Overall Height (in): 16.39
Overall Width (in): 19.69
Overall Length (in): 24.76
Weight (kg): 55.13
Weight (lb): 121.54
Overall Height (mm): 416.3
Overall Width (mm): 500.0
Overall Length (mm): 628.8
Internal Thread: M10x1.5
Material: Carbon Steel
View More
Compatible Models for part number 648-2741

MINI HYD EXCAVATOR

303.5CR 304CR 303CR

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced