Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

Home648-4990: Hydraulic Grapple Rake
Home648-4990: Hydraulic Grapple Rake
648-4990: Hydraulic Grapple Rake

Cat® Hydraulic Grapple Rake is used for grasping, lifting, and clearing bulky materials using hydraulic power to control its movement

Brand: Cat

fallback-image
648-4990: Hydraulic Grapple Rake

Cat® Hydraulic Grapple Rake is used for grasping, lifting, and clearing bulky materials using hydraulic power to control its movement

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 648-4990
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 648-4990

Units of Measure

USMetric
Overall Height (in): 25.4
Overall Width (in): 31.5
Overall Length (in): 37.09
Weight (kg): 195.9
Weight (lb): 431.89
Overall Height (mm): 645.1
Overall Width (mm): 800
Overall Length (mm): 942.1
Internal Thread: M12x1.75
Material: Carbon Steel
View More
Compatible Models for part number 648-4990

MINI HYD EXCAVATOR

308 307.5 309 307

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert