Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6B-6205: 11.11mm Internal Diameter Steel Spacer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6B-6205: 11.11mm Internal Diameter Steel Spacer
6B-6205: 11.11mm Internal Diameter Steel Spacer

Cat® 22.23mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fasteners

Brand: Cat

Product Images
6B-6205: 11.11mm Internal Diameter Steel Spacer
6B-6205: 11.11mm Internal Diameter Steel Spacer
6B-6205: 11.11mm Internal Diameter Steel Spacer
6B-6205: 11.11mm Internal Diameter Steel Spacer
6B-6205: 11.11mm Internal Diameter Steel Spacer

Cat® 22.23mm Outer Diameter Steel Spacer used for Additional Stretch Length in Fasteners

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6B-6205

Units of Measure

USMetric
Outside Diameter (mm): 22.23
Washer Type: Flat
Length (in): 1.28
Material: Carbon Steel,Structural Steel,Alloy Zinc
Thickness (in): 1.281
Inside Diameter (mm): 11.11
Coating: Zinc
Inside Diameter (in): 0.437
Thickness (mm): 32.54
Outside Diameter (in): 0.875
Length (mm): 32.5
View More
Compatible Models for part number 6B-6205

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

C11 C13

POWER MODULE

XQ2280 XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PMG3516 PM3508

OFF HIGHWAY TRUCK

793F 798 AC 793 798 796 AC 794 AC 3508B

MOTOR GRADER

120G 120K 160 140K 130G 140K 2 140 12K 120 160K 120K 2

TRACK-TYPE TRACTOR

D4D D4E D8 D8T D10T2 D10N D10R D10T D4E SR D7R II

WHEEL SKIDDER

518

TRACK FELLER BUNCHER

TK1051

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3512 3508 3508B 3508C

MARINE ENGINE

3516 3512 3508 3616 3612 D330A D330B 3508C 3508B 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 3512B D333A D333B C32 MARINE

PIPELAYER

583T

EXCAVATOR

345B II 345B 330C L 330C FM 345B L 225 330C LN 345B II MH 330C 330C MH

MOBILE HYD POWER UNIT

330C

PETROLEUM PACKAGE

3508

WHEEL TRACTOR

657B

GENERATOR SET

G3516 G3512 3516C GEN G3516B 3508C 3508B SR5 3508 3412C 3516B GEN 3412 3516 3512 3512C 3512B 3516C 3516B 3516C GEN SET 3516E

ENGINE

C175-16 C175-20 3512E 3508PETROL 3512PETROL 3512C 3516C 3516E 3516PETROLEUM

TRACK LOADER

941 951C 951B 941B 955K 955L

LOCOMOTIVE ENGINE

3516C 3516B 3512B 3508 3516 3512 3508C 3508B

PETROLEUM ENGINE

3516 3512 C13 C11 3508C 3508B 2016 3516C 3516B C280-12 3512E 3512C 3512B

SOIL COMPACTOR

825H 825C

WHEEL DOZER

834 824B 844 834G 834H 824H 824C 854G 854K 844H

LANDFILL COMPACTOR

836H 836G 826C 826H

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

988 990 993 920 988G 988H 930 950 930R 930T 990H 993K 992G 992K 990 II 994F

ENGINE - MACHINE

C4.4

CHALLENGER

65E 75E 85E 95E

GEN SET ENGINE

3516B 3304B 3512B 3304 3412 G3516B 3508 C280-16 3616 3512 3508B 3516

WHEELED EXCAVATOR

W345B II

ENGINE - INDUSTRIAL

3561B 3512B 3516B LD700E

INDUSTRIAL ENGINE

3516B 3516C 3512E 3512B 3512C 3304 3512 3516 3508B 3508 C11 C13 D330C

WHEEL SCRAPER

666B 666

TRUCK

793F 797F

GAS ENGINE

G3608 G3512 G3516 G3508

BULLDOZER

4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced