Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6C-7224: Wheel Chock Holders Bracket
Home6C-7224: Wheel Chock Holders Bracket
6C-7224: Wheel Chock Holders Bracket

Cat® Storage Bracket for Mounting Wheel Chock

Brand: Cat

Product Images
6C-7224: Wheel Chock Holders Bracket
6C-7224: Wheel Chock Holders Bracket
6C-7224: Wheel Chock Holders Bracket
6C-7224: Wheel Chock Holders Bracket
6C-7224: Wheel Chock Holders Bracket

Cat® Storage Bracket for Mounting Wheel Chock

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6C-7224

Units of Measure

USMetric
Overall Length (mm): 235.0
Overall Width (mm): 220.0
Overall Height (mm): 130.0
Overall Length (in): 9.25
Overall Width (in): 8.66
Overall Height (in): 5.12
View More
Compatible Models for part number 6C-7224

FORWARDER

574 574B 554 564

ARTICULATED TRUCK

D20D D250E D250D

ASPHALT PAVER

AP500F AP-500E AP600F AP600 AP-600D

INTEGRATED TOOLCARRIER

IT62G II IT38G IT14G IT18F IT38F IT14G2 IT24F IT12B IT28G IT28F

WHEEL HARVESTER

550 560B 580B 570 550B 570B 580

COMPACT WHEEL LOADER

914K 914G 910F 910E 910K 914G2

WHEEL LOADER

972M XE 980 XE 938G II 966F II 962 982XE 966M XE 980XE 918F 928G 924F 924H 924K 960F 962G II 966 972M 972 972XE 980M 966 GC 972 XE 950GC 966 XE 966XE 966K XE 980 982 950G II 928F 938G 938F 928HZ 938H 938K 966F 966H 966G 930G 950G 962H 930H 950F 962G 966K 930K 950H 966M 970F 924HZ 950K 962K 966G II 950M 950 962M 982 XE 982M 950 GC 950F II

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced