6D-1734: Cup-Tapered Roller Bearing
+ / - Hover over image to Zoom
Other Views

    6D-1734: Cup-Tapered Roller Bearing

    Part Number: 6D-1734
    Brand: Cat
    Retrieving Price.....

    Cat® Tapered Roller Bearing Cup

    Description:
    Cat bearings are designed for specific applications based on load, operating speed, temperature range, size, and past performance. Cat bearings are manufactured to the highest quality standards for long life and performance. Cat tapered roller bearings are designed to accommodate combined loads (simultaneously acting axial and radial loads). Single row tapered roller bearings are separable, thereby simplifying mounting and dismounting and facilitating inspection routines. Cat tapered roller bearings are built specific to their application to ensure all drive train parts work together as a system.

    Attributes:
    Straight bore tapered roller bearing cup

    Application:
    Cat tapered roller bearings are typically used in axle and differential systems, pulley and fan drive systems, pumps and final drive systems.

    Warning: This product can expose you to chemicals including Lead and lead compounds, which are known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov

    Looking for a Yellowmark™ Part Option?

    Yellowmark™ parts offer a mid-tier repair alternative providing the same form, fit, and function of genuine Cat® parts.
    Brand: Yellowmark
    Yellowmark™ Roller Bearing
    UNITS:
    • US
    • Metric
    • Height (in): 0.91
    • Height (mm): 23
    • Outside Diameter (in): 3
    • Outside Diameter (mm): 76.2
    telehandler
    TH460B, TH103, TH580B, TH560B, TH330B, TH220B

    asphalt paver
    AP-1055F AP600F, AP655F L AP655F, SE50 VT SE60VT XW SE60 VT XW SE60 V XW AP-1000F

    motor grader
    14E, 12F