Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips6D-2834: Double Tube P Clip
HomeHardware, Seals, & ConsumablesHardwareClampsClamps & Clips6D-2834: Double Tube P Clip
6D-2834: Double Tube P Clip

Cat® Double Tube Spring Center Mount Clip

Brand: Cat

Product Images
6D-2834: Double Tube P Clip
6D-2834: Double Tube P Clip
6D-2834: Double Tube P Clip
6D-2834: Double Tube P Clip
6D-2834: Double Tube P Clip

Cat® Double Tube Spring Center Mount Clip

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6D-2834

Units of Measure

USMetric
Clamp Width (in): 0.98
Clamp Width (mm): 25.0
Fastener size (in): 3/8
Fastener size (mm): M10
Thickness (in): 0.04
Thickness (mm): 1.2
Material: Carbon Steel
View More
Compatible Models for part number 6D-2834

GENERATOR SET

3512B

WHEEL TRACTOR

627G 627F 637 623G 651B 631C 651E 641 633C 657E 657B 621F 651 641B 657G 657 621G 666B

SOIL COMPACTOR

825

LOAD HAUL DUMP

R1700G R1700 R1700 XE

BACKHOE LOADER

438 436 416 426 428

WHEEL DOZER

824 824K

LANDFILL COMPACTOR

826K 826

WHEEL LOADER

992C

TELEHANDLER

RT80 RT100

ROTARY DRILL

MD6380 MD6200

ASPHALT PAVER

BG-2455C AP-1050B AP-1055B BG-245C

TRACK FELLER BUNCHER

TK1051

WAGON

776 772

WHEEL SCRAPER

666 666B 633 637 633B 657 637B 657B

QUARRY TRUCK

771D 775D

TRUCK

785 789 69D 775E 775D 769 773E 773D 777 769B 769D 769C 777C 789B 773B 777F 785B

FRONT SHOVEL

5080

TRACTOR

772 776 776D 776C 772B 784B 768C 768B 776B

EXCAVATOR

345D L 349D L 349D2 L 349D2 375-A L 375-A 345C L 345D L VG 349D 345C 345D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced