Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6E-4432: 44.5mm Flange Diameter Valve Spring Retainer
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6E-4432: 44.5mm Flange Diameter Valve Spring Retainer
6E-4432: 44.5mm Flange Diameter Valve Spring Retainer

Cat® 44.5mm Flange Diameter Hydraulic Valve Spring Steel Retainer

Brand: Cat

Product Images
6E-4432: 44.5mm Flange Diameter Valve Spring Retainer
6E-4432: 44.5mm Flange Diameter Valve Spring Retainer

Cat® 44.5mm Flange Diameter Hydraulic Valve Spring Steel Retainer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6E-4432
Material: Carbon Steel
View More
Compatible Models for part number 6E-4432

TRACK-TYPE TRACTOR

D11R D11T D9N D10R D10T D11N D10N

RIPPER

11 10 9

BULLDOZER

9U 10SU 10U 11SU 11U 9SU

WINCH

59 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced