Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers6H-0463: M45 ID Steel Flat Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers6H-0463: M45 ID Steel Flat Washer
6H-0463: M45 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Product Images
6H-0463: M45 ID Steel Flat Washer
6H-0463: M45 ID Steel Flat Washer
6H-0463: M45 ID Steel Flat Washer
6H-0463: M45 ID Steel Flat Washer
6H-0463: M45 ID Steel Flat Washer

FLAT WASHER

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6H-0463

Units of Measure

USMetric
Outer Diameter (mm): 66.7
Outer Diameter (in): 2.625
Thickness (mm): 3.42
Thickness (in): 0.135
Material: STEEL,Carbon Steel
Washer Type: Flat
Outside Diameter (mm): 66.67
Inside Diameter (mm): 46.04
Inside Diameter (in): 1.813
Outside Diameter (in): 2.625
View More
Compatible Models for part number 6H-0463

TRACK-TYPE TRACTOR

D8H D9G

WHEEL TRACTOR

650B 660B 666 657E 657B 651B 651 641B 657G 651E 666B

ASPHALT PAVER

AP-500E AP500F BG-230D BG-240C BG600D BG-260D AP-900B BG-260C AP-1000 AP-1000B AP-1000E AP-1000D AP-1000F AP-800D AP-800C AP600 AP600F AP-600D BG500E AP1000 BG1000E BG-230

WHEEL TRACTOR-SCRAPER

657 651

WHEEL LOADER

980 980B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced