6H-9691: O-Ring
+ / - Hover over image to Zoom
Other Views

    6H-9691: O-Ring

    Part Number: 6H-9691
    Brand: Cat
    Retrieving Price.....

    O-ring

    Description:
    O-Rings are mainly used in static application as both axial or radial seals to prevent leakage and contamination.

    Attributes:
    Cat® O-Rings are made from materials that are matched to the fluids, temperatures and pressures found in Cat® engines and machines. The materials resist wear and extrusion, and provide superior resistance to seal compression set. In addition, certain Cat® O-Rings are coated with PTFE to minimize seal twisting and cutting during seal installation.

    Dimensions of our O-Rings are consistently held to tight tolerances to ensure they fit properly into seal grooves with the necessary seal compression.

    With over 2500 O-Rings in different sizes and materials, Cat® O-Rings are your best solution for your Cat and other mobile equipment O-Ring needs.

    Cat® sealing system uses a robust design, testing, and validation process. Buy the latest Genuine Cat seal to protect your investment.

    Applications:
    O-Rings are used in a wide variety of applications throughout the entire Cat® product line.

    Warning: This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Coating: None
    • Cross Section Diameter (in): 0.07
    • Cross Section Diameter (mm): 1.78
    • Dash Size (in): 6
    • Inside Diameter (in): 0.11
    • Inside Diameter (mm): 3
    • Material: NBR - Nitrile, NBR (75)
    • Material Description: NBR is a versatile material with good abrasion and cut resistance. It works well in Air, Engine Oil, Diesel Fuel, Coolant/Urea, Hydraulic Oil and Automatic Transmission Fluid applications. Do not use with Biodiesel.
    • Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
    • Primary Sealing Material: Rubber
    • Seal Inside Diameter (mm): 2.90
    • Seal/O-Ring Type: Standard
    wheel tractor-scraper
    627G, 627B, 637E, 637D, 621B, 621H, 621, 627, 621E, 657, 637, 623F, 631C, 633C, 633B 657B, 631E, 613, 657E, 627F, 633, 637G, 615C, 623E, 651, 613C, 650B 611, 639D, 627E, 621G, 621F, 641, 615C II 651B, 631G, 633E II

    wheel-type skidder
    FB518 508, 515, 528, 120C, 545, 525, 518

    track type tractors
    D6R, D6H, D3C, D3B, D6D, D7H, D7G, D7R, D6G, D5C, D3G, D8N, D5E, D6T, D4C, D6HIIXR, D8NNSUC, D6RXL, D6RXR, D5R2LGP, D6DLGP, D4HIILGP, D6RLGP, D7GLGP, D8RLRC, D3GLGP, D4ESA, D4BLGP, D3CLGP, D4CII, D3CIILGP, D6K2XL, D6HIILS, D3CII, D6HIILGP, D6HII, D5TXL, D6NXL, D6R2LGP, D6TXW, D6TXWVP, D6TLGP, D6HIIXL, D6R2, D8RII, D6TXL, D4HIIIXL, D5HIIXL, D3KXL, D5RXL, D7RLGP, D6ESR2000, D6DSR, D5R2XL, D6K2LGP, D6TLGPVP, D6HLGP, D6RXW, D3BLGP, D5HIILGP, D4CIILGP, D8LSA, D5HII, D6NLGP

    vibratory single drum pad
    CP-563E, CP54B, CP-563D, CP-533E, CP-573E, CP-533D, CP56BLRC, CP56B, CP68B

    track-type tractor
    D4H, D7H, D4K XL D6D, 4 6S D6R, D3B, D8R 8 7U D6K2, D6H, 6A D6K2 XL D5G, D4E SR 4P D3K LGP D5B, 3S 7 D6T, D4E, 8A D3C II D6G2 XL 4S D6H XL D5H, 6SU 6 D7G, D6R LGP D7G2 3 5A PAT 8U D5H XL 143 D4G, 7S 57H 141 D7R, D6F SR D4C, D6E D3, D6N, 56H 55, 5P 5S D8N, D6H XR 7SU D6N LGP D5C PAT 3P D4B, D6K LGP D6N XL 7A 140, D6K 7S LGP D3K XL D8L, 5 54 D6H II 53 D6G2 LGP D3G, D4C II D6K XL 8SU D5R XL 4A D4K LGP D5C PATLGP 56 D6K2 LGP D6R XL 57 D3C, D4H III D5C, D5R2 D5R LGP D6N OEM D5K LGP D8R II 5A D4H XL D6E SR D5K XL D6G SR D6D SR

    track-type loader
    953, 963, 973, 977K, 931B, 973C, 955L, 955H, 977H, 943, 931, 977A 935B, 931C, 931C II 977 955K, 935C II 983

    track-type skidder
    D5HTSK II 527 D4HTSK III 54H 4P 125C D4HTSK II 120C

    stabilizers/reclaimers
    RM-350B, RM500B, RM-250C, SS-250B, RR-250B

    7 to 9 liter
    3126

    wheel tractor scrapers
    621B, 615, 637G, 623H, 637E, 621S, 631D, 639D, 641, 627H, 627E, 621F, 623F, 615C, 657G, 666B, 621E, 657E, 627F, 651E, 613B, 623E, 627B, 621G, 623G, 637D, 621H, 627G, 621R, 660B, 631G, 633D, 623B, 666, 657EPP, 637DPP, 621HOEM, 627BPP, 631EII, 633E, 627EPP, 637

    motor grader
    140H, 14G, 160M 3 AWD 130G, 12G, 16G, 140, 140K 2 14M3, 120G, 163H, 14M-3 140G, 12H NA 12H, 12M 3 14H NA 120H, 24, 160K, 120K, 160H ES 135H, 16H NA 140H ES 140H NA 140M 3 AWD 160M 3 160G, 12M 3 AWD 12H ES 120K 2 140M 3 160H NA 160H, 18M3, 163H NA 16M3

    wheel-type loader
    966D, 980C, 988, 938H, 926E, 936E, 980, 926, 930, 950E, 980F, 988B, 930T, 966C, 966E, 966G, 916, G926, 970F, 950B/950E 936, 966F II 980G II 972G, 992, 910, 930R, 950B, 992B, 980G, 980B, 966F, G936, G916, 980F II

    track loaders
    931B, 931C, 973, 963, 935C, 953, 931CLGP, 973CLGP, 973LGP, 963LGP, 931CII, 931BLGP, 935CII, 931CIILGP

    engine - truck
    3406B, 3306, 3116, 3406C, 3306B, 3306C

    asphalt paver
    AP355F, AP-1055E AP-1000E BG1055E, BG1000E

    generator
    SR4

    15 to 18 liter
    3406C, G3406, 3406B, D333C, 3406C CKD, C15

    road reclaimer
    RR-250, RM-350, SS-250, SM-350

    combination rollers
    CC34B, CC24BLRC, CCR2.4LRC

    wheel loaders
    IT12, IT18, IT28, IT38H, 966C, 972G, 980C, 970F, 980F, 966G, 910, 950E, 990, G936, 916, 992D, 950B, G910, 950F, 938H, 992C, 966E, 936F, 980G, 936E, 966F, 988F, 966FII, 980GII, 980FII, 930TII

    wheel dozers
    814B, 834B, 824C, 824G, 824GII

    wheel excavators
    W330BMH, 212B

    cold planers
    PM-465, PM310, PM312-02 PM313-02 PM310-02

    asphalt pavers
    AP355F, AP1000E, AP355FLRC

    pipelayer
    572G, PL61

    engine - generator set
    3412C, 3406C, 3406B, 3304, G3508, G3406, 3408, 3306, 3408C, 3412, 3306B, G3512, 3304B, 3408B, 3406

    track excavators
    E300, 235B, 235D, 235C, 215D, 229, 330B, 5080, 330, 330BL, 330L, 245BII, 375L, 330LN, 325L, 350L, 330BLN, 350, 375, 325LN, 225B, 245, 245D, 320S, 325, 225D, 219D, 215BSA, 219

    off-highway truck
    784B, 773D, 789D, 771C, 770G, 768C, 769C, 793F CMD 773E, 775G, 775G OEM 785C, 797F, 773, 773G OEM 772G, 785D, 793F AC 777G, 775E, MT4400D AC 777D, 775G LRC 773B, 769, 772, 773G LRC 772B, 793F OEM 775B, 795F XQ 794 AC 785B, 795F AC 773G, 772G OEM 775D, 770G OEM 793F XQ 769B, 793B

    articulated trucks
    D35C, 735C, D40D, D350E, D400D, D25D, D350C, D350D, D30C, 730, 725C2, D300B, D300D, 745C, D400, D300E, D250E, D25C, D400E, D35-HPC, 740CEJ, D250EII, 730C2EJ

    vibratory single drum smooth
    CS-533E, CS-573E, CS-583E, CS-663E, CS-683E, CS-563E, CS-573D, CS66B, CS56B, CS68B, CS78B, CS74B, CS64B, CS64, CS76B, CS-563DAW, CS56, CS54B

    oem solutions
    CAT WDS

    underground mining loaders
    R1300G

    cold planer
    PM313, PM310, PM-565, PM312

    vibratory double drum asphalt
    CB10, CD8, CB7, CD10, CB13, CB16, CB-564D, CB15, CB32B, CB54B, CB64, CB34BLRC, CB34BXW, CB66B, CB64B, CB36B, CB22BLRC, CB22B, CB44B, CB64BLRC, CB68BLRC, CB24B, CBR2.7LRC, CB16LRC CB15LRC

    ag tractors
    65D, 95E, 75E, 45, 65B, 35, 75D, 45B

    engine - machine
    3306, C4.4, 3304

    petroleum products
    TH35-E81 CX31-P600 TH31-E61 CX31-C15I CX35-P800

    3300
    3306B, 3304B, 3306C

    3500
    G3512, G3508

    paving compactor
    CB-534D, CP68B, CS-74B CS-663E, CB-34B CP-44B CS68B, CB2.9 CS-563D CS-563E, CB-214C, CP-74B CB-534, CB-44B CP-68B CC-34B CS-78B CB-66B CB2.7 CB-32B CS-68B PS-360B, CS-74 CS-64B CB-36B CS-76 CS-56B CS-533D, CD-54B CS-531D, CC-24B CW-14 CS-653, CB-64B CS-56 CB-54B CB-54 CS56B, CS-683E, CB-22B CS-64 CB2.5 CS-44B CP-663E, CP56B, CS-54B CP-643, CB-24B CP54B, CS-643, PS-360C, CP-54 PS-150C, CB16, CP-74 CS79B, CP-56B CS-54 CC2.6 CP-533E, CP-54B CS-76B CS-583D, CS74B, CS54B, CS-533E, CS-66B CS64B, CP-563E, CB-68B CB-34B XW CP-533D, CP-653, CP74B, CP-56 CB13, CB-64 CP-573E, CB7, CP-76 CB10, CD-44B PS-200B, CP-64 CD-54 CB8, CS78B, CS-573D, CB15, CP76B, CB-634D, CS-79B CS-573E, PF-290B, CB-434D, CB-224C

    pneumatic tired compactors
    PS-150C, PS-150B, CW14

    engine - industrial
    3406B, 3412, 3306, 3408, 3304, 3208, 3204, D330C, D349, D343 G3512, D333C, G3508, 3306B, D348, 3408B, 3406C, 3406, G3408, G3408C, G3406, D346, 3126, HT400 3408C, 3412C

    motor graders
    12H, 12K, 12G, 18M3, 14H, 143H, 24, 160K, 160H, 140H, 16G, 140K, 120G, 14G, 140G, 16H, 16M3, 12HNA, 140HNA, 160M3, 160HNA, 163H, 14M3, 120M3, 120M3AWD, 120, 120LAWD, 140M3, 120HNA, 12M3, 135HNA, 12M3AWD, 140M3AWD, 140K2, 160M3AWD, 120K2, 24N, 140-13, 140-13AWD

    compactors
    815B, 816B, 825G, 836G, 836, 815F, 826C, 825C, 826G, 816F, 826GII

    articulated dump truck
    730, D250E II D25C, D30D, 740 GC 730C2, 730C2 EJ D250D, D20D, D250B, 735, D35HP D25D, 745 D35C, 740C D300B, D300E II 740, D30C, D350C, 725C2, 745C

    challenger
    65C, 35, 45, 65B, 85C, 65D, 65, 85D, 95E, 75C, 85E, 70C, 55, 65E

    pipelayers
    571G, 583R, 572R, PL61, 572G, 587R, 578, 589, PL61LRC

    vees 27 to 32 liter
    G3408, 3408B, 3412C, 3412, 3412D, 3408A

    integrated toolcarrier
    IT18B, IT28, IT28B, IT18

    skidders
    518C, 528B, 530B, 508, D5TSKHII, 527CA, D4TSKHII

    wheeled excavator
    W330B

    wheel dozer
    824C, 824S 834S 814F, 824G II 834U

    off highway trucks
    777G, 789D, 793C, 776D, 777D, 785C, 777C, 775D, 797F, 793F, 784C, 773D, 785G, 793D, 776C, 770G, 772G, 795FAC, 789DXQ, 770GLRC, 777GOEM, MT5300DAC, 772GLRC, 777GLRC, 797FXQ, 770GOEM, 793FCMD, 773GLRC, 785DOEM, 772GOEM, 795FXQ

    excavator
    330-A L 325 LN 375-A 225, 320 L E240, 375-A L 235, 320N, 325-A L 330 L 215B, 330-A L 215, 350-A L 245B, 320-A L 245, 325-A LN 330-A 206B, 330-A LN EL180 350-A 330B L 320-A S 211B, 330 LN

    earthmoving compactor
    825 825C, 826C, 826G II