Sign in
Cat® Hex Flange Head Bolt
Brand: Cat
Cat® Hex Flange Head Bolt
Brand: Cat
Units of Measure
PUMPER
SPF343C
GENERATOR
LC20XX LC51XX LC30XX LC31XX
TRUCK ENGINE
3054
INTEGRATED TOOLCARRIER
IT38H IT14G IT28G
WHEEL TRACTOR-SCRAPER
613G
WHEEL HARVESTER
550B 560B
LOAD HAUL DUMP
R1300G II
MATERIAL HANDLER
MH3022 MH3024 MH3032 MH3040
MOTOR GRADER
120M 120 GC 120M 2 140 GC 140 12M 120
TRACK-TYPE TRACTOR
D5R LGP D6K2 LGP D5R2 D6N OEM D6N XL D6N D6K D4 D5 D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D4K2 XL D3K2 XL D6K2 XL D5R XL D6K LGP D6K XL D9T D6K2 D5K2 XL
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB7 CB22B CB16 CB15 CB13 CB10
KNUCKLEBOOM LOADER
579C 579D 2484D 2484C 559C 559D 2384D 2384C 559
ASPHALT PAVER
AP1055 AP500 AP655 PE636 AP-600 AP-800C AP600 AP555F AP500F AP655F AP-600D BB-760 BG1000E AP655F L AP600F AP-655C AP-655D AP-1000E AP-1000F AP-300D AP-650B BG-230 BG1055E BG-210B AP-1055F AP-1055E BG600D BG-2255C BG-225B BG-225C AP555 BG655D AP1000
MINI HYD EXCAVATOR
301.8 301.6 301.5 305.5 CR 301.7CR 304 305 307-A 302CR 305 CR
MARINE ENGINE
C4.4 3054 3056 3034 C7.1 C8.7 3054B C12.9
PIPELAYER
PL61
FORESTRY PRODUCTS
538 548 558 FM528 FM528 LL
LOG LOADR FORST MACH
558
EXCAVATOR
316F L M315F 312E FM538 312F 312B 312C 324E M317F 333 GC 320D2 FM548 335F 323F M318F 312-A 330D2 324E LN 312B L 548 307 320D2 GC 320D2 FM 316F 317 558 320GX 315C 326F L 323F OEM 312C L 323E LN FM558 314E CR OTHER 326F 320 GX 538 313F 330GC 320 GC 320E RR 325F 317-A 320E LRR 323F LN 318D2 L 324E L 312E L 330 GC 323D L 313F L 330D2 L 323D2 317-A N 326D2 L 314F CR 315-A 320D 320E 323GC 314E LCR 323E L 329E LN 323E SA 320E LN 330F 323F L 323F SA 313D2 GC 320D L MH3040 326 GC 320E L 320D GC 326D2 323D2 L 320F L 313D2-GC 313D2 326GC 330F LN 318E L 336 GC 325F LCR 318F L 320 326 325 323 329E L 318F 330 335 336 333 330F L 329E 323 GX 318D2 317 N 329F L 335F LCR 323 GC 315B L 316E L 315F LCR M320GC 329D2 L M312 329D2 M315 326F LN
ENGINE - GENERATOR SET
C7.1DE200E
VIBRATORY COMPACTOR
CB10 CS-56 CS-431C CS11 GC CS-56B CS-68B CB7 CB1.8 CB1.7 CP-533E CS-323C CS-433E CS-663E CS-433C CS-54B CS-66B CS-78B CS-79B CP-663E CP-433C CP-433E CS-423E CP12 CS-64B CS-76B CP-323C CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CS-64 CB-545 CP-64 CB-544 CB-54B CB-66B CP-56 CB-534C CB-534B CB-534D CP11 GC CB-64B CB-535B CC4.0 CS12 CS14 CP-76 CB4.0 CB4.4 CP12 GC CP-74 CS78B CS54B CS7 CP-54B CS68B CS56B CB-44B CB-68B CB-434B CB-434D CB-434C CS79B CP-56B CP-68B CP-573E CP54B CP-74B CS-583E CP76B CS74B CS10 GC CS-573E CS-683E CB-14 CS-563E CP68B CP56B
MOBILE HYD POWER UNIT
323F OEM 330D2 330FMHPU 329E 330 MHPU C7.1 330F
PAVING COMPACTOR
MG630 CB-22B C13 MARINE
COMPACT TRACK LOADER
239D3 249D3
GENERATOR SET
XQP115 DE200E0 DE200GC XQ35 C4.4DE110E XQP150 C7.1DE150E DE220GC C7.1 GEN C6.6DE150E XQ230 C1.1DE9.5 C6.6 XQ125CM C7.1 C7.1DE150E0 C4.4 3056 C7.1DE200E 3054 DE165GC C4.4XQ100 C7.1 GEN S C2.2 C4.4XQ80 3512B XQP200 C1.1 C4.4DE88E0 C4.4DE65E3 C4.4DE88E3 DE150GC XQP100 C4.4DE110E2
HEX BASED SPL SOLUTION
320E 330F OEM
ENGINE
C7.1 MARIN C0.5 CO.7 C2.2 C1.1 C1.7 C4.4 C7.1
TRACK LOADER
963 953 963D 963K 953D 953K
SOIL COMPACTOR
CP44B CP68B CP56B 815 CS64B CS76B CS74B CP7 CP74B CS12 GC 815K CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS10 CS11 CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS44B CS56B CS68B CS66B CS78B CS54B CS11 GC
BACKHOE LOADER
420F2 432F2 430F2 442D 430D 430F 450F 426B 438C 426C 438D 438B 416F2 428F2 436C 436B 434F 420D 432E 444F 432F 432D 420F 444F2 440 450 428F 416F 416C 428D 416D 428B 416B 428C 434F2
WHEEL DOZER
814K 814
LANDFILL COMPACTOR
816K 816
WHEEL LOADER
950K 962L 962K 950M 950L 962M 966F 930G 930H 930K 930M 950GC 814K 924H 924G 924K 938H 938K 938M 926M 962 928H 928G 928HZ 926 924 930 938 950 966F II 962M Z 950M Z 924GZ 924HZ 950 GC
TELEHANDLER
TH337C TH82 TH83 TH336C TL943C TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B TH360B TH103 TH210 TH215 TH407C TH62 TH63 TH414C TH406C TH514C TH417C
COMPACT WHEEL LOADER
920K 910K 910M 914 903 902 908 906 930 938 920 926 914K 914M 914G 918M
FORWARDER
574B 554 564
ENGINE - MACHINE
C4.4 C6.6
GEN SET ENGINE
POWER SYS 3056 3054
TRANSMISSION
TR16-C7.1
UTILITY COMPACTOR
CB2.7 CB2.5 CB2.9 CB1.8 CB1.7 CC2.7
SKID STEER LOADER
232D3 249D3 226D3 236 248 246 236D3 216 228 226
WHEELED EXCAVATOR
M322D MH M314 M315 M322 M320 M318 M319 M316 M317 M320F M317D2 M315D2 MH3026 MH3024 M318D M318C M318F M315GC MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M318C MH M315C M316C M316F M316D M320D2 M313C M322D2 MH M314F
PNEUMATIC COMPACTOR
PS-200B PS-300B CW-16 CW34 PS-360B CW12 PF-290B CW-34 PF-300B PS-150B
ENGINE - INDUSTRIAL
MX35
INDUSTRIAL ENGINE
C6.6 C7.1 3011C 3054E 3054B 3054C 3056E C0.5 C0.7 C1.7 C1.6 C1.1 C2.2 C4.4 3054 3056 3034
WHEEL FELLER BUNCHER
573C 573D 563C 563D 553C 2570C 2570D 2470C 2670C 2670D
COMPACTOR
CB-34B XW CB8 CB-24B CB-36B CB-22B CB-34B CC-24B CB-32B CC-34B CCS9 CB10 CB13 CB15 CB16
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced