Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers6I-1418: 28.7mm Thick Spacer
HomeGround Engaging ToolsGround Engaging Tool Hardware & RetentionGround Engaging Tool Washers6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick Spacer

Cat® 28.7mm Thick Mounting and electronic control spacer Provides secure positioning and proper spacing for electronic control components

Brand: Cat

Product Images
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick Spacer
6I-1418: 28.7mm Thick Spacer

Cat® 28.7mm Thick Mounting and electronic control spacer Provides secure positioning and proper spacing for electronic control components

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-1418

Units of Measure

USMetric
Outside Diameter (mm): 12.7
Washer Type: Flat
Side Wall Thickness (mm): 2.11
Material: Low Alloy Steel,Carbon Steel,Alloy Zinc
Thickness (in): 1.13
Inside Diameter (mm): 8.48
Coating: Zinc
Thickness (mm): 28.7
Inside Diameter (in): 0.334
Outside Diameter (in): 0.5
View More
Compatible Models for part number 6I-1418

INTEGRATED TOOLCARRIER

IT38H IT38G IT14G IT62G IT62H IT14G2 IT28G IT62G II IT38G II

WHEEL HARVESTER

550B 570B 560B 580B

POWER PACK

C18

MINI HYD EXCAVATOR

308E CR 302.5 303.5E2 CR 308E2 308E SR 304E2 305E2 CR 305E 304E 308E2 SR 303.5 303.5E 303ECR 305.5E2 301.8 307D 301.6 301.5 307E 308E2CR 305.5E 308E 308D 303E CR 308E2 CR 307E2 308E2SR 305E2 304E2 CR 308 307 305.5E2 CR 304.5E2 303.5E2 304.5

ROTARY DRILL

MD6310 MD6250 MD6200 MD6540C MD6380

TRACK FELLER BUNCHER

TK1051 552 2 541 2 521B 522B

EXCAVATOR

345B II 349D L 325B L M315F 375-A L 315D L M317F 320D2 323F 374F L 323D M318F 322C 385C FS 345B 345C 345D 349F L 385C L 374D L 336F L XE 312C L 349D 325C 336E H 349F 340F 345B L 314D LCR 336F LN XE M325D MH 318D2 L 320D RR 323D S 323D L 326D2 L 385B 385C 345D L 320C 320D 365C L 345B II MH 323F L 336D2 L XE 365C 365B 349F LXE 320D LN 312F GC 390D 390F 336E LNH 320D FM RR 320D GC 349D2 323D2 L 330C L 318D L 320D FM 313D2 LGP 312D2 GC 349D2 L 320 323 318D2 330C LN 395 325D MH 313F LGC 365B II 320D2 L 374 329D2 330C MH 345C MH 311D LRR FM538 312C 312D 336F 314D CR FM548 336F XE 311C 330D2 325C L 3101 323D LN 352F XE VG 320D2 GC 320D2 FM 352F-VG M325C 320D LRR 365C L MH 315C 312D2 L FM558 FM568 313D 312D2 352F 312D L 323F LN 336F L 374F 345C L 323D SA 330D2 L 336F LNXE 313F GC 336F LN 330C 390F L 365B L M325D L MH 336E LH 336D2 LXE MH3295 313D2 GC 320D L MH3040 390D L 319D LN 340F L UHD 330B L 326D2 319D L 313D2-GC 313D2 330D MH 340F L LRE 319D 318C 345D L VG 311F LRR 336D2 XE 312 GX 312 GC 385C L MH 321D LCR 329D2 L

SHOVEL

6040

MULTI TERRAIN LOADER

287C2 267B 247B 247B3 287C 287B 277B 277C 277C2 257B3 257B 267 257 287 277 297C 247

COMPACT TRACK LOADER

285XE 279C2 299D 299C 279C 275 285 255 265 275XE 299D XHP 289C 289C2 289D3 299D3 XE 259B3

ROTARY MIXER

RM800 RM500B

WORK TOOL

GB120

PETROLEUM ENGINE

3508C 3508B C7 C175-16 C-15 C15 C13 C18 C11 C27 2016 C32 3516C 3516B C280-12 3512E 3512C 3512B

PETROLEUM TRANSMISSION

TH55-E70 CX35-P800 CX48-P2300 TH48-E80 TH48-E70 TH35-E81 TH55FT-E90 TH31-E61 CX48 CX38-P892 TH53-E60 CX38-P800 CX31-P600

SOIL COMPACTOR

825 815 815K 815F 825H 825G 825K 825C 815F II 825G II

BACKHOE LOADER

430D 430E 430F 450E 450F 438C 438D 436C 434E 434F 432E 432F 432D 440 450 416E 416C 416D 442D 442E 426C 424D 420D 444F 420E 444E 420F 428F 428D 428E 428C

PETROLEUM GEN SET

G3306B C27 C15 C18 C32 3512B 3512C

WHEEL LOADER

960F 988 XE 962H 962G 986H 962L 986K 962K 962M 988B 988G 988H 988F 988K 966H 966G 966L 966K 966M 950GC 814K 924H 924G 924K 926M 962 928H 928G 966 GC 988F II 986 950G II 928HZ 988 995 994 990 993 992 980G II 988K XE 926 924 930 938 980K HLG 924GZ 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992D 992C 992G 992K 994F 994D 970F 994K 994H 966G II 972G 972H 972K 972M 972L 988GC 950G 950H 950K 950M 950L 930G 930H 930K 930M 962G II 938G 938H 938K 990 II 938M 980GC 966F II 962M Z 950M Z 966K XE 972G II 966M XE 980C 980F 980H 980G 980L 980K 980M 982M 950F II

ARTICULATED TRUCK

D400E II D300E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 725C 730C2 D250E II D350E II 730 EJECTOR 740C 740B 745C

WHEELED EXCAVATOR

M320F W330B M317D2 W345C MH M318D M318C M318F M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M322D MH M320 M317 M330D M325C MH M315D2 MH3026 MH3024 MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C W345B II M320D2 M325B

ENGINE - INDUSTRIAL

CG170-16 C15 LD700E G3512 3512B 3406B 3516B 3561B

INDUSTRIAL ENGINE

C-12 C-15 C-10 C-16 G3520H C32B C32 C27 C18 3456 C9.3 3176C 3176B C175-16 3508B 3516B 3516C 3406E 3406B 3406C 3512E 3512B 3512C 3196 CG137-08 C11 C13 C15

WHEEL SCRAPER

627G 627F 631G 657G 657E 657B 637K 637G 657

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

SPRAY AR

CAT WDS

GAS ENGINE

G3512H G3512E G3512B G3512J G3612 G3616 G3608 G3606 G3412 G3408C G3516J G3516E G3516C G3516B G3306B G3304B G3520B G3520J CG137-08 G3508J CG137-12 G3508B G3512 G3516 G3508

TRACTOR

784C 776D 776C

BLADE

GB124 BLADE

PUMPER

SBF214 SPS343 SPF343 CPT372 SPF743 SPF343C SPT343 SUF557

SHOVEL LOGGER

345C

TRANSMISSION-ONHIGHWAY

CX35 CX31 CX28

POWER MODULE

XQC1200 3516B 3516C XQC1600 XQG400 PM3456 TR43-C18L PMG3516 XQ2280 PP3516 C32 C18 PM3508 PM3516 PM3512 XQG135

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

135H 120M 2 140K 2 140M 3 140M 2 135H NA 140H ES 12M 3 AWD 12H NA 120H ES 140H NA 160M 3 AWD 24H 24M 160K 160H 160M 140M 3 AWD 16H NA 14M-3 12H ES 14H NA 120H 120G 24 16 14 18 120M 120K 120 GC 163H 140M 140K 140H 140G 143H 12M 3 12M 2 140 GC 163H NA 160M 2 160M 3 120H NA 18M3 160H ES 16M 160 16H 16G 14L 150 14M 140 16GC 14H 14G 12H 12G 12M 12K 14M3 120 160H NA 16M3 120K 2

HYDRAULIC SHOVEL

6020 6018 6015 6040 6030 6030 T4 6030 T2 6020B 6015B 6015 FS 6040 FS 6060

KNUCKLEBOOM LOADER

559C 559D 2384D 2384C 579C 579D 2484D 2484C

TRANSMISSION-MILITARY

CX28

MARINE ENGINE

3196 3176C 3176B C32 MARINE 3516 3512 C18 MARINE 3508 C-12 C18 C12 C15 3406E C140 3516B 3516C 3516E 3512C 3512E C280-16 C280-12 C32B 3512B C32 3508C 3508B C175-16 C280-6 C280-8

EXPANDED MINING PRODUCTS

LD350

FRONT SHOVEL

385C 5090B

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX35-P800 TH55 CX31-C15I CX31-C13I CX31-P600- C18 CX31-C18I TH31-E61 CX35-C18I TH35-E81

ENERGY STORAGE

ETS1500 PGS1260 PGS1260 HD PGS840

RECLAIMER MIXER

RM400 RM-350B RM800 RM500B RM-300 RM-500

ENGINE

C175-16 C32 MARINE C175-20 3512E 3512B 3512C G3516C G3516J G3516H 3516C 3516E G3408 C32 INDUSTRIAL C15 C18 C32B C32B INDUSTRIAL G3520 G3520J G3520H G3412C C27 INDUSTRIAL

LOCOMOTIVE ENGINE

C18 3516C 3516B 3612 3512E 3512C 3512B C175-16 C175-20 C32 C27 3508C 3508B

WATER DELIVERY SYSTEM

CAT WDS

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PM312 PM313 PM310 PM-465 PM-200 PM-201

ELECTRIC ROPE SHOVEL

7495 HF 7495

GEN SET ENGINE

3406E 3608 3606 3516B G3520B C13GENSET 3512B 3456 3616 DE800S DE1100 POWER SYS G3520 G3516C G3516B C15 GEN SE 3508B C-12 3508 C280-16 3512 3516

TRANSMISSION

CX31 HT CX31-P300 CX31 CX38-P892

ROTARY/TRACK DRILLS

MD5150C MD6640 MD6290 MD5125

SKID STEER LOADER

226B 252B3 272D XHP 226B3 272C 272D 252B 256C 232B 236B 242B3 216B 270XE 262C2 236 232 250 236B3 248 246 242 262 260 252 270 262B 262C 265 268B 216 242B 228 226 246B 246C 248B 216B3

WHEEL FELLER BUNCHER

573D 2570D 563D 2670D

POWERTRAIN

TR35E44-C9.3B

ACCESS PLATFORM

THP24S II THP10 II

GENERATOR

SR4B SR4BHV SR500 XQP500 XQP550 SR4 SR5

TRUCK ENGINE

C-10 C-12 C-18 C-15 C-16 3126E C7 C9 3406E C-9 C13 C16 C15 C18 3176B

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 613G 637K 627K LRC 623K 621K 627K 657 651

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 545 555D

RETROFIT AFTERTREATMNT

SCR DPF

UNDERGROUND ARTICULATED TRUCK

AD22

FORESTRY PRODUCTS

FM528 LL 538 548 558 568 FM528

RENEWABLE ENERGY

BDP1000 MTRMCGCTL BDP250

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

623B 623G 623H 623E 623F 621B 621E 621F 621G 621H 627G 627H 627E 627F 633E II 651B 651E 631K 631D 631E 631G 621K OEM 651 657E 657B 633D 657G 637G 637D 637E 637K

HEX BASED SPL SOLUTION

352F OEM

TRACK LOADER

933C 939C 973C 973D 973K 953C 953D 953K 963 973 953 963D 963C 963K

WHEEL DOZER

854G 854K 834G 834H 834K 814K 814F 844H 844K 834 844 854 824H 824G 824C 824K 814F II 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816F II 816 826C 826G 826H 826K 816K 836H 836G 836K 816F

AG TRANSMISSION

TA19-M2WD TA19-M4WD

TELEHANDLER

TH330B TH220B TH355B TH350B TH460B TH360B TH103 TH62 TH63 TH82 TH83 TH560B TH580B TH340B

COMPACT WHEEL LOADER

901C 902C 906H2 903 902 901 908 902C2 906 930 938 926 906H 903D 903C 908H2 907H 908H 914G2 901C2 907H2 903C2 914G

ASPHALT SCREED

8-16B SE60 V SE47 V AS4251C AS4252C AS2302C SE60 VT XW AS3301C SE60 FM SE47 FM SE60 SE50 VT 10-20B SE50 V SE60VT XW SE47 VT SE60 V XW

UNDERGROUND ART TRUCK

AD45B AD60 AD55 AD63 AD30 AD45 AD22 AD55B

QUICK COUPLER

FUSION

LOAD HAUL DUMP

R1600G R1600H R1700 II R1300 R1600 R2900 R2900 XE R1300G II R1700G R3000H R2900G R1700 R1300G R1700 XE

REMAN ENGINE

3516B 3406E

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3037 MH3032 MH3040 MH3049 MH3050 MH3295 MH3059 M325D L MH

BACKHOE

BH130

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D10 D11 D5R LGP D6R II D3C III D3G D4G D5R2 D5M D5N D5G D6N XL D6R D6T D6M D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D5R XL D7R D8T D8R D8N D6K XL D9T D9R D6T XW PAT D6K2 D5K XL D6R LGP D7E LGP D5K LGP D6R III D6XE D4K XL D7R SERIES D6K2 LGP D6N OEM D3K XL D9 D2 D1 D4 D3 D6 D5 D8 D7 D4K LGP D5K2 LGP D10N D10R D10T D11N D11R D11T D6H XL D7R LGP D6T LGPPAT D6K LGP D10T2 D6R STD D8R II D6T XL PAT D5K2 XL D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 BG555E PE636 AP400 AP300F BG-260D AP600 AP500F AP655F BG1000E AP-500E SE47 BG-2455D AP-1000E AP-1000D AP-1000F AP-555E BG-210B BG600D AP355F AP455 AP500 AP555F AP-600D AP655F L AP600F AP-655D BG1055E AP355 AP-1055F AP-1055D AP-1055E AP555 AP300 BG655D BG500E AP1000

MARINE AUXILIARY

3512 3508 3516C 3516B 3512C 3512B C32 3508B 3508C

PIPELAYER

587T 561N PL83 PL87 PL72 PL61 583T 572R II 572R

MINING EXCAVATOR

5230B 5110B 5230 5130B

VIBRATORY COMPACTOR

CB-536D

TECHNOLOGY

AUTOGUIDNC

MOBILE HYD POWER UNIT

323D LN 365C L 390F 349D L 385C L 336D L 345D 345C 349D2 345C L 385C 352FMHPU 336FMHPU TH43-C18 336F 323D L

BATTERY

CPPMBATT

GENERATOR SET

DE1400 DE500 G3520 G3516 G3512 G3508 3508 3412C D1500 XQ1140 D500GC C13GENSET DE605GC DG500 D400GC 3512 DE660GC C18 GEN SE XQ425 D1250 DE600SGC D550GC 3516C GEN G3516B G3516C D1000 G3516E D600 GC G3516H G3516K 3508B C9 D450GC DE1250S 3516B GEN D350GC C18 I6 DE450SGC G3512E G3512H 3516C GEN SET G3512K C13 XQ375 DE630 C18 GENSET G3412 DG400 DE450GC C15 GENSET 3412 C32 GEN SET CG137-12 DE715GC C18 C15 C13 C32 GENSET C15 I6 DE550GC CG137-08 3456 DG450 DE1500 C18 GEN SET DE1000S C175-16GENSET DG350 SR5 C27 C32 D800 C15 GEN SE XQP1100 C175-20 DE500SGC C175-16 G3412C DE1250 G3520C G3520B G3520E G3520H G3520K 3512C 3512B DE500GC C32B 3406E G3306B 3516C 3516B 3516E

BOX BLADE

BB121 BB124

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

MACHINE CNTRL & GDNC

COMMAND CONSOLE

FOREST PRODUCTS

OTHER

COMBAT VEHICLE ENGINE

C13

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM-350B RM500

CHALLENGER

75D 75C 75E 95E MTC735 MTC745 MTC755 MTC765 MT865 MT855 65E MT845 MT835 85C 85E 85D MTC855 MTC865 MTC835 MTC845

ENGINE - MACHINE

3516C C-12 C27 C4.4 3176C

OFF-HIGHWAY TRUCK

D10R

BATTERY CHARGER

MEC500

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777C 777B 777D 777G 777F 775G OEM 785 789 797 770G 795F XQ 793D 793C 793F 772G 773E 773D 773G 797F 773F 797B 772 770 777 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 789B 770G OEM 769D 69D 785G 773G OEM 785C 785D 785B 795F AC 793F AC MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced