• \
  • Home
  • 6I-6354: Two Strap Adapter Center
6I-6354: Two Strap Adapter Center
+ / - Hover over image to Zoom
Other Views

    6I-6354: Two Strap Adapter Center

    Part Number: 6I-6354
    Brand: Cat
    Retrieving Price.....

    J350 Two Strap Adapter Center

    WARNING:
    This product contains a chemical known to the State of California to cause cancer, birth defects or other reproductive harm.

    Offering unparalleled manufacturing precision, Cat® J Series adapters protect the buckets of your machines from damage. Our Ground Engaging Tools (G.E.T) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection.

    Cat® Two-Strap Adapters feature a lower profile than the flush-mount adapter, allowing for more penetration and higher productivity.

    Cast from steel with properties that maintain hardness for long wear life, our durable adapters make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.

    Attributes:
    • J350 Center Adapter to fit 40 mm edge with a 22.5 degree bevel angle


    Applications:
    • Excavator Bucket

    UNITS:
    • US
    • Metric
    • Abrasion Resistant Material: Standard Option
    • Adapter Size: J350
    • Attachment: Weld-On
    • Machine: Excavator
    • Position: Center
    exc
    323E SA 323E L 320D2, 320D, 320C, 315D L 330B L 325B L 320D GC 320E, 320E LN 321C 323, 325B LN 323D L 322C, 320D RR 318B, 320D L 321D LCR 320D2 L 330 L 320E RR 322B LN 320D LRR 323E LN 323D2 L 320E LRR 324D L 318C, 315C, 323F 325C L 318D L 325F LCR 318B N 320C L 320D2 GC 325C, 316E L 320B, 318D2 L 330, 323D2 322B L 320B L 320B S 325F 320B N 320, 320E L 345B II 330B LN 324D, 323F L 320 GC 319C

    whex
    M322C

    track excavators
    324D, 324DL, 323DL