Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components6I-6457: Track Pin
HomeUndercarriageTrack AdjustmentTrack Tensioner and Adjuster Components6I-6457: Track Pin
6I-6457: Track Pin

Cat® Track Pin 30mm Outside Diameter, Head Option, 560mm long

Brand: Cat

Product Images
6I-6457: Track Pin
6I-6457: Track Pin

Cat® Track Pin 30mm Outside Diameter, Head Option, 560mm long

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-6457

Units of Measure

USMetric
Pin Outside Diameter (in): 1.181
Master Option: No
Retention Option: No
Material: Carbon Steel
Pin Outside Diameter (mm): 30.0
Head Option: Yes
Overall Length (in): 22.047
Overall Length (mm): 560.0
View More
Compatible Models for part number 6I-6457

EXCAVATOR

312B L E120B E110B 312-A 311-A 313B 312B 311B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced