Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners6I-8250: Bucket Corner
HomeGround Engaging ToolsBucket Corners & Corner GuardsBucket Corners6I-8250: Bucket Corner
6I-8250: Bucket Corner

Cat® Weld-On Bucket Corner - LH

Brand: Cat

Product Images
6I-8250: Bucket Corner
6I-8250: Bucket Corner
6I-8250: Bucket Corner
6I-8250: Bucket Corner
6I-8250: Bucket Corner

Cat® Weld-On Bucket Corner - LH

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6I-8250

Units of Measure

USMetric
Position: Lh
Height (mm): 248.0
Hole Spacing (in): 6.024
Attachment Method: Weld-on
Hole Spacing (mm): 153.0
Thickness (in): 1.496
Depth (mm): 250.0
Hole Quantity: 2
Depth (in): 9.843
Thickness (mm): 38.0
Height (in): 9.764
View More
Compatible Models for part number 6I-8250

BUCKET

BUCKET

WHEEL LOADER

972M XE 980 XE 986 966K XE 980 982XE 980K HLG 982 980G II 980XE 988K XE 988GC 988G 988H 966H 980GC 988K 966K 980C 986H 966 980F 988 966M 972H 972K 980H 986K 980G 988 XE 972M 972 990K 980L 982 XE 980K 982M 972XE 980M 990 980F II 966 GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced