Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings6K-8328: 133.35mm Outer Diameter Cup Bearing
HomeDrivetrainDifferentialsDifferential Bearings6K-8328: 133.35mm Outer Diameter Cup Bearing
6K-8328: 133.35mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Product Images
6K-8328: 133.35mm Outer Diameter Cup Bearing
6K-8328: 133.35mm Outer Diameter Cup Bearing
6K-8328: 133.35mm Outer Diameter Cup Bearing
6K-8328: 133.35mm Outer Diameter Cup Bearing
6K-8328: 133.35mm Outer Diameter Cup Bearing

Cat® Tapered Roller Bearing (Cup only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6K-8328
Material: Alloy Steel
View More
Compatible Models for part number 6K-8328

INTEGRATED TOOLCARRIER

IT18B IT28 IT28B

BACKHOE LOADER

446D 446B 446

WINCH

518 54H 55 54

GRAPPLE

518 120C 125C

TRACK SKIDDER

D4HTSK II D5HTSK II D4HTSK III 517

WHEEL LOADER

G926 936E 926 930 950B/950E 936 926E G936 950B 950E 930R 930T

WHEEL SKIDDER

518 528B 528 530B 508

TRACK-TYPE TRACTOR

D5H XL D5 D4H D5R2 D6N OEM D5R XL D5M D5N D5H D5R LGP D6N LGP D4H III D6N XL D6M D6N D4H XL

ARTICULATED TRUCK

D35C D300E D300D D400 D300B D20D D250E D250D D250B D40D D400D D25D D25C D350E D350D D350C D35HP D30C D30D

RIPPER

5 4

BOOM

120C

PIPELAYER

561N 561M

BULLDOZER

4S 4P 5A 5P 5S 4A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced