Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersStuds6L-3592: 41.15mm Long Steel Taper Lock Stud
Home
Hardware, Seals, & ConsumablesHardwareFastenersStuds
6L-3592: 41.15mm Long Steel Taper Lock Stud
6L-3592: 41.15mm Long Steel Taper Lock Stud

Double End Threaded Stud (Rod)

Brand: Cat

Product Images
6L-3592: 41.15mm Long Steel Taper Lock Stud
6L-3592: 41.15mm Long Steel Taper Lock Stud
6L-3592: 41.15mm Long Steel Taper Lock Stud
6L-3592: 41.15mm Long Steel Taper Lock Stud
6L-3592: 41.15mm Long Steel Taper Lock Stud

Double End Threaded Stud (Rod)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6L-3592
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6L-3592

Units of Measure

USMetric
Stud Type: Double End Threaded Stud (rod)
Material: STEEL,Carbon Steel
Overall Length (in): 1.62
Stud Thread Size (in): 3/8-16
Stud Thread Pitch: 16.0
Stud Thread Size: .375
Thread Size (mm): .375
Material Description: High temperature steel (500 C MAX)
Locking Feature: steel stud
Notes: Thread Length (mm)19.05, Stud End Thread Length: 12.7
Hole Thread Pitch: 16.0
Length (mm): 41.275
View More
Compatible Models for part number 6L-3592

GENERATOR

SR4

WHEEL TRACTOR

650B 633E II 627G 627E 623B 627F 623G 631D 651B 631E 623E 623F 631G 660B 621B 637G 637D 657B 637E 621E 621F 633D 641B 657G 621G 666B

TRUCK ENGINE

1673B G3306 1673 1674

ARTICULATED TRUCK

D35C D400 D25C D350C D35HP D30C

VEHICULAR ENGINE

D346 D348 D349

TRUCK

773 777

TRACK LOADER

955K

TRACTOR

772 776

GAS ENGINE

G333C G398 G399 G3306

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert