Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsSealing Washers6L-3921: Sealing Washer
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsSealing Washers6L-3921: Sealing Washer
6L-3921: Sealing Washer

Sealing Washer

Brand: Cat

Product Images
6L-3921: Sealing Washer
6L-3921: Sealing Washer
6L-3921: Sealing Washer
6L-3921: Sealing Washer
6L-3921: Sealing Washer

Sealing Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6L-3921

Units of Measure

USMetric
Outside Diameter (mm): 12.7
Notes: Dimensions and Material Descriptions provided for reference only.
Material: Rubber / Steel
Steel Thickness (mm): 1.3
Inside Diameter (mm): 6.2
Fastener size (in): 1/4
Steel Thickness (in): 0.05
Inside Diameter (in): 0.24
Primary Sealing Material: Rubber
Outside Diameter (in): 0.5
View More
Compatible Models for part number 6L-3921

WHEEL TRACTOR

613B 613C

TRUCK ENGINE

3208

ENGINE

C175-16

PETROLEUM ENGINE

C175-16

COLD PLANER

PR-1000C PR-1000

FOREST PRODUCTS

FB221

WHEEL LOADER

980 XE 962M Z 962 982XE 980XE 966 972 972XE 966XE 980 982 980GC 950M 950 962M 982 XE

TRACK-TYPE TRACTOR

D7R D3K2 LGP D4K2 LGP D8R D10R D5K2 XL D3K2 XL D6R D4K2 XL D5K2 LGP

ENGINE - MACHINE

3208

GEN SET ENGINE

3208

MARINE ENGINE

D353E 3512E D353C D353D 3208 3516E

INDUSTRIAL ENGINE

C175-16 D353C D353E D353D

LOGGER

227

EXCAVATOR

229 225 231D 225B 225D

VIBRATORY COMPACTOR

CP-553 CB-614 CS-553 CS-551

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced