Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineBelts, Pulleys, & Vibration DampersEngine Vibration Dampers6L-6595: Crankshaft Torsional Vibration Damper
HomeEngineBelts, Pulleys, & Vibration DampersEngine Vibration Dampers6L-6595: Crankshaft Torsional Vibration Damper
6L-6595: Crankshaft Torsional Vibration Damper

Vibration Damper

Brand: Cat

Product Images
6L-6595: Crankshaft Torsional Vibration Damper
6L-6595: Crankshaft Torsional Vibration Damper
6L-6595: Crankshaft Torsional Vibration Damper
6L-6595: Crankshaft Torsional Vibration Damper
6L-6595: Crankshaft Torsional Vibration Damper

Vibration Damper

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6L-6595
Width (mm): 462.3
Height (mm): 83.8
Length (mm): 472.4
View More
Compatible Models for part number 6L-6595

MARINE ENGINE

D353E D353C D353D

INDUSTRIAL ENGINE

D353C D353E D353D

GAS ENGINE

G353D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced