6L-8788: SEAL-BEARING
+ / - Hover over image to Zoom
Other Views

    6L-8788: SEAL-BEARING

    Part Number: 6L-8788
    Brand: Cat
    Retrieving Price.....

    Water Pump Bearing Seal

    Description:

    • Bearing seals are important components of water pumps, which circulate coolant throughout engine blocks to maintain engine temperature

    Attributes:

    • Cat® parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse

    Warning: Cancer and Reproductive Harm - www.P65Warnings.ca.gov
    UNITS:
    • US
    • Metric
    • Height (in): 0.5
    • Length (in): 4.5
    marine products
    3208