Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineFuel SystemFuel Pumps6N-6662: 9.14mm Outer Diameter Overfueling Spring
HomeEngineFuel SystemFuel Pumps6N-6662: 9.14mm Outer Diameter Overfueling Spring
6N-6662: 9.14mm Outer Diameter Overfueling Spring

Cat® Overfueling Spring controls the tension on the fuel injection pump's governor mechanism, which in turn adjusts the fuel delivery rate

Brand: Cat

Product Images
6N-6662: 9.14mm Outer Diameter Overfueling Spring
6N-6662: 9.14mm Outer Diameter Overfueling Spring

Cat® Overfueling Spring controls the tension on the fuel injection pump's governor mechanism, which in turn adjusts the fuel delivery rate

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-6662

Units of Measure

USMetric
Width (mm): 69.85
Height (mm): 10.16
Length (in): 3.75
Material: Stainless Steel
Length (mm): 95.25
Height (in): 0.4
View More
Compatible Models for part number 6N-6662

TRUCK ENGINE

3208

WHEEL TRACTOR

613B 613C 613

HYDRAULIC CONTROL

143 153 141 163 140

WINCH

528 55

MOTOR GRADER

12G 130G 120G 140G 14G

WHEEL SKIDDER

518 528

TRACK-TYPE TRACTOR

D6D D4E D5B

ENGINE - MACHINE

3208

GEN SET ENGINE

3208

MARINE ENGINE

3208

RIPPER

951 955 977 6 5 4

PIPELAYER

561D

LOGGER

227

EXCAVATOR

229 225 225B 215

BULLDOZER

6S 5A 5S 6A

RIPPER SCARIFIER

130G 140G 12G

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced