Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components6N-7611: 393.7mm Long Exhaust Rain Cap
HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components6N-7611: 393.7mm Long Exhaust Rain Cap
6N-7611: 393.7mm Long Exhaust Rain Cap

Cat® 393.7mm Long Exhaust Rain Cap Used In Exhaust Pipe

Brand: Cat

Product Images
6N-7611: 393.7mm Long Exhaust Rain Cap
6N-7611: 393.7mm Long Exhaust Rain Cap
6N-7611: 393.7mm Long Exhaust Rain Cap
6N-7611: 393.7mm Long Exhaust Rain Cap
6N-7611: 393.7mm Long Exhaust Rain Cap

Cat® 393.7mm Long Exhaust Rain Cap Used In Exhaust Pipe

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-7611

Units of Measure

USMetric
Material: Stainless Steel,Carbon Steel
Outlet Inner Diameter (in): 7.98
Outlet Inner Diameter (mm): 202.7
Inner Diameter (mm): 202.7
Overall Length (in): 15.5
Height (in): 2.118
Width (mm): 393.7
Height (mm): 53.8
Inner Diameter (in): 7.8
Overall Length (mm): 393.7
Thread Size (in - TPI) (in): 3/8 - 16
Width (in): 15.5
Housing Material: Metal
View More
Compatible Models for part number 6N-7611

GENERATOR

SR4

GENERATOR SET

C18 GEN SE DE1400 D1250 C15 I6 DE550GC DE600SGC C9 3408C DG400 DE500 C27 3412C DE450GC C15 GEN SE DE1000S DE500GC D550GC C13GENSET DE605GC C32 D450GC DE630 C9 GEN SET DE450SGC D350GC 3412 3456 DG450 DE500SGC DE1500 G3412C DG500 3406C DE715GC DE660GC 3406E DE1250S D1000 DE1250 D400GC D600 GC C18 C15 C13 G3412 DG350 D800 D500GC

ENGINE

G3408 C27 INDUSTRIAL G3412C G3412

PETROLEUM ENGINE

C18

COLD PLANER

PR-1000C PR-1000

OEM SOLUTIONS

3412C

ROTARY CUTTER

RC7

ENGINE - MACHINE

C27 3408

GEN SET ENGINE

3406C 3406B 3412 DE1100 C15 GEN SE DE800S 3408B 3408C 3408 C13GENSET 3412C

MARINE ENGINE

3408B 3408C 3412C 3412E C18 3412 3408

INDUSTRIAL ENGINE

C32 3412 C18 3412C 3408B 3408C

GAS ENGINE

G3412 G3408C G3408B

PETROLEUM PACKAGE

CX31 CX31-C15I CX35-P800

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced