Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies6N-7989: 24-Volt Flood Lamp
HomeElectrical & ElectronicsLights & Light AccessoriesLight AccessoriesLamp Assemblies6N-7989: 24-Volt Flood Lamp
6N-7989: 24-Volt Flood Lamp

Cat® Flood Lamp provides wide-area illumination to enhance visibility during low-light conditions around work zones and equipment

Brand: Cat

Product Images
6N-7989: 24-Volt Flood Lamp
6N-7989: 24-Volt Flood Lamp

Cat® Flood Lamp provides wide-area illumination to enhance visibility during low-light conditions around work zones and equipment

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-7989

Units of Measure

USMetric
Width (mm): 130.1
Height (mm): 130.1
Lens Pattern: Flood
Connector Type: Screw terminals
Width (in): 5.12
Height (in): 5.12
View More
Compatible Models for part number 6N-7989

INTEGRATED TOOLCARRIER

IT28 IT18

TRACK LOADER

963 973 943 953

SOIL COMPACTOR

815B

WHEEL DOZER

814B

LANDFILL COMPACTOR

816B

WINCH

528 59N 59L 58L 57H 57 55 54 58

WHEEL LOADER

916 936E 926 936 926E 966D 966E

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D7H D4H D8L D8N D5H D9N

RIPPER

963 953 10 7 5 4 9 8 943

TRUCK

785 789 789B 785B

LOGGER

227

TRACTOR

784B

BULLDOZER

4S 4P 8S 8U 5A 9U 5P 5S 9SU 7SU 7A 7S 7U 8SU 4A 8A

FELLER BUNCHER

FB518

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced