Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeDrivetrainDifferentialsDifferential Bearings6N-8195: Race-Needle Bearing
HomeDrivetrainDifferentialsDifferential Bearings6N-8195: Race-Needle Bearing
6N-8195: Race-Needle Bearing

Cat® Race-Needle Thrust Bearing (Race Only)

Brand: Cat

Product Images
6N-8195: Race-Needle Bearing
6N-8195: Race-Needle Bearing
6N-8195: Race-Needle Bearing
6N-8195: Race-Needle Bearing
6N-8195: Race-Needle Bearing

Cat® Race-Needle Thrust Bearing (Race Only)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6N-8195

Units of Measure

USMetric
Outside Diameter (mm): 23.83
Height (mm): 0.76
Material: Alloy Steel
Inside Diameter (mm): 9.58
Inside Diameter (in): 0.38
Outside Diameter (in): 0.94
Height (in): 0.03
View More
Compatible Models for part number 6N-8195

TRUCK ENGINE

3408B 3408

WHEEL TRACTOR

651E 657E 633D 639D 631D 631E 637D 637E

HYDRAULIC CONTROL

163 143 153 141 140

TRACK LOADER

931 931B 943 953

COLD PLANER

PR-1000C PR-1000 PR-450C PR-450 PM-565 PR-750B

WHEEL DOZER

834B

LANDFILL COMPACTOR

836

WINCH

59N 59L 58L 53 59 58

BACKHOE

931 D3

COMPACT WHEEL LOADER

910

WHEEL LOADER

990 G926 988B 988F 992D 992C

TRACK-TYPE TRACTOR

D3 D8L D9R D9L D9N D9 GC D3B D10N D4E D5B D6D D6G

ENGINE - MACHINE

3408 3208

MARINE ENGINE

3408B 3408C 3412C 3412D 3412 3408

RIPPER

3 6 4 9 8 953 951 10 943

PIPELAYER

589

INDUSTRIAL ENGINE

3412 3412C 3408B 3408C

WHEEL SCRAPER

657E

TRUCK

769C 773B

QUARRY TRUCK

771C 775B

TRACTOR

772B 768C

EXCAVATOR

215

BULLDOZER

4S 10SU 6A 6S 10U 8A 8S 8U 9C 9U 9S 9SU 834U 834S 3S 3P 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced