Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers6P-3910: 1.20mm Thick Thrust Washer
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers6P-3910: 1.20mm Thick Thrust Washer
6P-3910: 1.20mm Thick Thrust Washer

Cat® 1.20mm Thick Steel Planetary Thrust Washer

Brand: Cat

Product Images
6P-3910: 1.20mm Thick Thrust Washer
6P-3910: 1.20mm Thick Thrust Washer
6P-3910: 1.20mm Thick Thrust Washer
6P-3910: 1.20mm Thick Thrust Washer
6P-3910: 1.20mm Thick Thrust Washer

Cat® 1.20mm Thick Steel Planetary Thrust Washer

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6P-3910

Units of Measure

USMetric
Inner Diameter (in): 0.61
Inner Diameter (mm): 15.5
Material: Steel,Carbon Steel
Outer Diameter (in): 1.14
Outer Diameter (mm): 29.0
Thickness (in): 0.05
Thickness (mm): 1.2
View More
Compatible Models for part number 6P-3910

TRACK-TYPE TRACTOR

D3B

RIPPER

3

INTEGRATED TOOLCARRIER

IT28B IT12 IT18 IT28

TRACK LOADER

931B

BULLDOZER

3P

WINCH

53

BACKHOE

931 D3

COMPACT WHEEL LOADER

910

WHEEL LOADER

926E G910 G926 G916 926 916 930R 930T

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced