Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6P-8369: 101.41mm Inner Diameter Oscillating Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals6P-8369: 101.41mm Inner Diameter Oscillating Seal
6P-8369: 101.41mm Inner Diameter Oscillating Seal

Cat® Oscillating Seal for an equalizer bar prevents dust and debris from entering the mechanism while allowing smooth movement

Brand: Cat

Product Images
6P-8369: 101.41mm Inner Diameter Oscillating Seal
6P-8369: 101.41mm Inner Diameter Oscillating Seal
6P-8369: 101.41mm Inner Diameter Oscillating Seal
6P-8369: 101.41mm Inner Diameter Oscillating Seal
6P-8369: 101.41mm Inner Diameter Oscillating Seal

Cat® Oscillating Seal for an equalizer bar prevents dust and debris from entering the mechanism while allowing smooth movement

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6P-8369

Units of Measure

USMetric
Outside Diameter (mm): 167.0
Outside Diameter (in): 6.56
Inside Diameter (mm): 101.0
Inside Diameter (in): 3.99
Overall Width (mm): 22.0
Overall Width (in): 0.88
Material: Rubber & Steel,Alloy Mixed: Metal
Notes: Dimensions and material descriptions provided for reference only.
View More
Compatible Models for part number 6P-8369

TRACK-TYPE TRACTOR

D9T D9R D8L D9N D9 D9 GC

RIPPER

9 8

BULLDOZER

9U 8S 8U 9SU 8A

WINCH

58 59N 58L 59L

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced