Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUndercarriageSealsDuo Cone Groups6S-3285: 107.76mm Assembled Outside Diameter Duo Cone Seal
HomeUndercarriageSealsDuo Cone Groups6S-3285: 107.76mm Assembled Outside Diameter Duo Cone Seal
6S-3285: 107.76mm Assembled Outside Diameter Duo Cone Seal

Cat® Seal Gp-Duo-Cone 107.76mm Assembled OD, 26.8mm Axial Width

Brand: Cat

Product Images
6S-3285: 107.76mm Assembled Outside Diameter Duo Cone Seal
6S-3285: 107.76mm Assembled Outside Diameter Duo Cone Seal
6S-3285: 107.76mm Assembled Outside Diameter Duo Cone Seal
6S-3285: 107.76mm Assembled Outside Diameter Duo Cone Seal
6S-3285: 107.76mm Assembled Outside Diameter Duo Cone Seal

Cat® Seal Gp-Duo-Cone 107.76mm Assembled OD, 26.8mm Axial Width

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6S-3285

We are still working on adding a specification for this part.

Compatible Models for part number 6S-3285

TRACK-TYPE TRACTOR

D4C III D3G D3B D3K2 LGP D3C D4C II D4B D2 D1 D3 D4K LGP D4K2 LGP D4G D4C D3C II D3K XL D3K2 XL D5G D4K XL D4K2 XL D3K LGP D3C III

ASPHALT PAVER

AP-655D AP-1050B AP-650B AP655 AP655F BG-225C BG-245C AP655F L

RIPPER

3

TRACK LOADER

933C 933 931C II 931 931B 935C 931C 935B 935C II

EXCAVATOR

215

BULLDOZER

4P

COLD PLANER

PM620 PM622 PM820 PM825 PM822 PR-450C PR-450

WINCH

53

BACKHOE

931 D3

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced