Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6S-6167: Sleeve Bearing (Bushing)
HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings6S-6167: Sleeve Bearing (Bushing)
6S-6167: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Product Images
6S-6167: Sleeve Bearing (Bushing)
6S-6167: Sleeve Bearing (Bushing)

Cat® Sleeve Bearing (Bushing)

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6S-6167

Units of Measure

USMetric
Inside Diameter (mm): 45.0
Inside Diameter (in): 1.76
Outside Diameter (mm): 57.0
Outside Diameter (in): 2.25
Overall Length (mm): 41.27
Overall Length (in): 1.625
Cross Holes: Yes
Material: Steel,STEEL,Low Alloy Steel
Type: Straight Sleeve
Sleeve Outside Diameter (mm): 57.239
Sleeve Inside Diameter (in): 1.759
Approximate Outside Diameter (mm): 57.0
Internal Groove: No
Approximate Overall Length (mm): 41.0
External Groove: Yes
Approximate Inside Diameter (mm): 45.0
Sleeve Outside Diameter (in): 2.254
Unique Features: No
Sleeve Inside Diameter (mm): 44.679
View More
Compatible Models for part number 6S-6167

TRACK-TYPE TRACTOR

D3B D4B

RIPPER

3

QUICK COUPLER

PIN GRAB

TRACK LOADER

931B 935C 931C 935B 935C II 931C II

EXCAVATOR

349E L 345D L 349F L 349D L 336E 349D2 L 349D2 352F-VG 349E L VG 349D 336E L 349E 374D L

BULLDOZER

3S 3P

WINCH

53

BACKHOE

D3 931

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced