Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareGrommets6T-8526: 34mm Width Rubber Coupling Block
HomeHardware, Seals, & ConsumablesHardwareGrommets6T-8526: 34mm Width Rubber Coupling Block
6T-8526: 34mm Width Rubber Coupling Block

Cat® Rubber Coupling Block used to Reduce Vibration

Brand: Cat

Product Images
6T-8526: 34mm Width Rubber Coupling Block
6T-8526: 34mm Width Rubber Coupling Block
6T-8526: 34mm Width Rubber Coupling Block
6T-8526: 34mm Width Rubber Coupling Block
6T-8526: 34mm Width Rubber Coupling Block

Cat® Rubber Coupling Block used to Reduce Vibration

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6T-8526

Units of Measure

USMetric
Material: Polyester,Polyester Rubber
Length (mm): 34.0
Width (mm): Not specified
Height (mm): 20.0
Length (in): 1.34
Width (in): Not specified
Thickness (in): 0.8
View More
Compatible Models for part number 6T-8526

WHEEL TRACTOR

651B 651E 657E 657B

FRONT SHOVEL

235C 5080

EXCAVATOR

375-A 375-A L 245 235 235B 235C 245B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced