Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits6V-0292: Cabin Liner Plug
HomeEngineEngine Filters & FluidsEngine Repair & Service KitsGeneral Engine Repair & Service Kits6V-0292: Cabin Liner Plug
6V-0292: Cabin Liner Plug

Cat® 11.5 mm Height Cabin Liner Plug for operator station

Brand: Cat

Product Images
6V-0292: Cabin Liner Plug
6V-0292: Cabin Liner Plug
6V-0292: Cabin Liner Plug
6V-0292: Cabin Liner Plug
6V-0292: Cabin Liner Plug

Cat® 11.5 mm Height Cabin Liner Plug for operator station

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-0292

Units of Measure

USMetric
Outside Diameter (mm): 35.0
Material Description: Nylon
Material: Polyamide Plastic
Overall Length (in): 0.45
Overall Length (mm): 11.5
Outside Diameter (in): 1.38
View More
Compatible Models for part number 6V-0292

GENERATOR

SR4

UNDERGROUND ART TRUCK

AD45B AD55B AD60 AD55 AD63 AD30 AD45

WHEEL HARVESTER

550B 560B 570B 580B 550 570 580

SITE PREP TRACTOR

586C 2864C

LOAD HAUL DUMP

R1600H R1700G R1700 R2900 R1300G R3000H R2900G R2900 XE R1700 XE

OFF HIGHWAY TRUCK

793D 777 773 785D 777E 773GC

WINCH

57H 56H 56

MOTOR GRADER

120H 120G 120K 120 GC 135H 160H ES 12H NA 163H 120H ES 160 140K 140H 140G 16H 16G 140H NA 130G 140K 2 140 143H 16GC 14H 14G 12H 12G 12K 120 160K 160H 16H NA 160H NA 140 GC 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES 120K 2

WHEEL SKIDDER

535C 545C 525C

TRACK-TYPE TRACTOR

D6H XL D6H XR D6H II D6K2 XL D6K2 LGP D5R2 D6N XL D6N D6K D6H D7H D8 D8T D10T2 D6N LGP D6K2 D10T D11T

MINI HYD EXCAVATOR

304 305 308 307.5 309 306 305.5 CR 310 305 CR

MINING EXCAVATOR

5230B 5110B 5130 5230 5130B

RIPPER SCARIFIER

16G

WHEEL TRACTOR

651E 615 657E

GENERATOR SET

G3406 C9 GEN SET DG350 C9 C27 3412C G3412 DG400 C15 GEN SE C13GENSET G3412C DG500 C18 I6 C18 C15 C13 C15 I6 DG450

SOIL COMPACTOR

825G 815

EJECTOR TRUCK

730C2 EJ 730C 740B 740 730 D400E II

BACKHOE LOADER

414E 422F 434E 422E 432E 420E 420F 442E 430E 430F 450E 450F 416E 428F 416F 428E

MACHINE CNTRL & GDNC

COMMAND

WHEEL DOZER

824G 814

COLD PLANER

PM312 PM313 PM310 PM820 PM825 PM822 PM620 PM622

LANDFILL COMPACTOR

826G II 816K 836H 836G 836K 826G 826H 826K

COMPACT WHEEL LOADER

930 938

TELEHANDLER

TH82 TH83 TH103 TH62 TH63

WHEEL LOADER

962 972G 972H 972M 972L 962L 950M 995 950L 962M 992 980G II 924 930 938 966C 966H 966G 966L 966M 950 962M Z 950M Z 972G II 972M XE 966M XE 980G 980L 980M 966G II 982M

CHALLENGER

65 75 65B

ARTICULATED TRUCK

725C 730C2 D20D D30D D250E II D300D D300B 725C2 D400E D250D 740C 740B D400D D25D D350E D350D 730C 745C D350E II 725 D40D 740 D400E II 735C 735B 730 735 OEM 735 D300E II

RIPPER

7 6

WHEELED EXCAVATOR

M318C M322C M318C MH M315C M316C M313C

TRUCK

793D 793B 793C 793F 793F XQ 773E 773D 797F 785C 785D 773B 785B 793F CMD 775E 775D 789C 789D 777C 789B 777D 772 770 769D

QUARRY TRUCK

777E 775D 773E 771D

WHEEL FELLER BUNCHER

2570C 2570D 2470C 573C 573D 563C 563D 2670C 553C 2670D

TRACTOR

776D 776C 768C 784C 784B

BULLDOZER

7SU 6SU 7S LGP 6 6A 6S 7A 7S 7U

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced