Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHoses & TubesCaps & PlugsPlugs6V-0387: 1/2-14 NPTF Thread Hex-Drive Plug
HomeHoses & TubesCaps & PlugsPlugs6V-0387: 1/2-14 NPTF Thread Hex-Drive Plug
6V-0387: 1/2-14 NPTF Thread Hex-Drive Plug

Pipe Thread Plug

Brand: Cat

Product Images
6V-0387: 1/2-14 NPTF Thread Hex-Drive Plug
6V-0387: 1/2-14 NPTF Thread Hex-Drive Plug
6V-0387: 1/2-14 NPTF Thread Hex-Drive Plug
6V-0387: 1/2-14 NPTF Thread Hex-Drive Plug
6V-0387: 1/2-14 NPTF Thread Hex-Drive Plug

Pipe Thread Plug

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-0387
Material Description: Stainless Steel
Material: Alloy Steel,Stainless Steel
View More
Compatible Models for part number 6V-0387

PUMPER

SPT342

TRUCK ENGINE

C7 3176 3126B 3126E 3306 1673C 3208 3406C 3406B 3176B 3114 3116 3126 G3306 3306C 3306B

FELLING HEAD

HF222 HF221 HF202 HF201 HF181

WHEEL HARVESTER

570B 580B 550 570 580

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

793D 793F 785D 789 785 793 789G 789D

MOTOR GRADER

120H 135H 160H ES 12H NA 120H ES 140H 140G 16G 140H NA 143H 14G 12H 12G 160H 16H NA 160H NA 135H NA 12H ES 14H NA 163H NA 120H NA 140H ES

ROTARY CUTTER

RC20

WHEEL SKIDDER

530B 528B

ASPHALT COMPACTOR

CB7 CB16 CB15 CB13 CB10

ASPHALT PAVER

AP-800D BG-230D

MARINE AUXILIARY

3516B 3512B 3508B

MARINE ENGINE

3516 3512 3508 C18 3406B 3406E 3512B

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

M325C 320D FM 320C

VIBRATORY COMPACTOR

CB10 CS-431C CS-573 CB7 CP-533C CS-583 CB-64 CD-44B CS-433C CS-433B CB-54 CS-563 CS-531C CB-564D CS-533 CS-531 CP-433C CP-433B CP-563 CD-54 CS-533C CB-44B CB-68B CB-434D CB-434C CP-563C CB46B CB-54B CB-66B CB-534C CB-534B CB-534D CB-64B CS-583C CP-533 CB-634C CS-573C CS-563C CD-54B

PETROLEUM PACKAGE

TH48-E70 TH31-C9P 3508

POWER PACKAGE

C7

GENERATOR SET

3306B

WHEEL TRACTOR

615 611 615C II 623B 623E 623F 621B 621E 621F 613C II 615C 627E 627F

RECLAIMER MIXER

RM-250C

ENGINE

3512B 3516E C32B INDUSTRIAL C27 INDUSTRIAL

TRACK LOADER

963 973 953 973C 973D 973K 963K 953D 953K

LOCOMOTIVE ENGINE

C32 C27

PETROLEUM ENGINE

3516 3512 C15 C27 C9 C7 C32 3512C

WHEEL DOZER

814B

COLD PLANER

PR-75 PR-1000 PR-1000C PM-465 PM-565

LANDFILL COMPACTOR

826C

WHEEL LOADER

960F 972G 950F 994 993 966D 966F 966E 966G 980F II 966F II 993K 980C 980F 992G 992K 994F 994D 994H 950F II

ROAD RECLAIMER

RR-250B

SOIL STABILIZER

SS-250B

ENGINE - MACHINE

C32 3116 3114 C27 3208 3408

GEN SET ENGINE

3406C 3406B 3304B 3306B 3306 3304 3508

ARTICULATED TRUCK

D35HP D30C D35C D25C D350C D400

ENGINE - INDUSTRIAL

3406B

PNEUMATIC COMPACTOR

PS-500

INDUSTRIAL ENGINE

C32 3516B C27 3406C 3126 3126B 3116 3114 3408E 3408B 3408C C7 C9 3512B 3306B C32B 3304 3306 3176B 3412 D333C 3512 3412E 3412C 3516 3508B C4.4 3508 C-9 D330C

WHEEL SCRAPER

621E 621F 623F 623E 613C 627F 615C

QUARRY TRUCK

777E

WHEEL FELLER BUNCHER

543

TRUCK

785 789 797 793D 793B 793C 793F 785G 797F 785C 785D 797B 785B 793F CMD 793F OEM 795F AC 789C 789D 777C 777B 789B 777D 777

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

COMPACTOR

CB8 CB7 CD10 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced