Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies6V-0747: 51mm Inner Diameter Hose Guard
Home
Hoses & TubesHoses, Hose Assemblies, & Hose ComponentsHose Assemblies
6V-0747: 51mm Inner Diameter Hose Guard
6V-0747: 51mm Inner Diameter Hose Guard

Cat® 51mm Inner Diameter Hose Guard used for Stick Cylinder Lines

Brand: Cat

Custom Length
Product Images
6V-0747: 51mm Inner Diameter Hose Guard
6V-0747: 51mm Inner Diameter Hose Guard
6V-0747: 51mm Inner Diameter Hose Guard
6V-0747: 51mm Inner Diameter Hose Guard
6V-0747: 51mm Inner Diameter Hose Guard

Cat® 51mm Inner Diameter Hose Guard used for Stick Cylinder Lines

Brand: Cat

Custom Length
Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
6V-07476V-0747
1P-37041P-3704
4J-05224J-0522
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-0747
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-0747

Units of Measure

USMetric
Width (mm): 54.0
Bulk Unit of Measure: CM
Height (mm): 54.0
Length (in): 0.4
Material: Carbon Steel,Alloy Zinc,High Pressure Hose
Height (in): 2.1
Length (mm): 10.008
View More
Compatible Models for part number 6V-0747

LOAD HAUL DUMP

R1600G R3000H R1600 R2900 R2900G

EXCAVATOR

375-A 215B 345B L 215 345B 245

WHEEL LOADER

988B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert