Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-0973: 88.27mm Inner Diameter O-Ring Seal
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-0973: 88.27mm Inner Diameter O-Ring Seal
6V-0973: 88.27mm Inner Diameter O-Ring Seal

Cat® O-Ring Seal, Inside Diameter: 88.27 mm

Brand: Cat

Product Images
6V-0973: 88.27mm Inner Diameter O-Ring Seal
6V-0973: 88.27mm Inner Diameter O-Ring Seal
6V-0973: 88.27mm Inner Diameter O-Ring Seal
6V-0973: 88.27mm Inner Diameter O-Ring Seal
6V-0973: 88.27mm Inner Diameter O-Ring Seal

Cat® O-Ring Seal, Inside Diameter: 88.27 mm

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-0973

Units of Measure

USMetric
Cross Section Diameter (mm): 5.33
O-Ring Type: Standard
Material: FKM (75),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Cross Section Diameter (in): 0.21
Inside Diameter (mm): 88.27
Inside Diameter (in): 3.475
Polymer: Fkm (fluorocarbon)
Material Hardness: 75a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 341
View More
Compatible Models for part number 6V-0973

PUMPER

SPF743

GENERATOR

SR4 SR5 SR4B SR4BHV

POWER MODULE

PM3516 PM3512

QUICK COUPLER

TRS4

LOAD HAUL DUMP

R2900 XE

REMAN ENGINE

3516B

OFF HIGHWAY TRUCK

789G 793D 789D 793F 785D 789 785 793

ROTARY CUTTER

RC20

GEN SET-MILITARY

3608

TRACK-TYPE TRACTOR

D11N D11R

ROTARY DRILL

MD6540C MD6380

MARINE AUXILIARY

3608 3516C 3516B 3512C 3512B 3508B 3508C 3512 3508

MARINE ENGINE

3512C 3516 3512E 3512 3508 3616 3612 C280-16 C280-12 C175-16 3508C 3508B 3512B C280-6 C280-8 3516B 3516C 3516E

MINING EXCAVATOR

5230B 5130 5130B

GENERATOR SET

C175-16 3516 3508B 3512 3512B 3508 3516C 3516B

WORK TOOL

TRS4

VEHICULAR ENGINE

3516 3512

ENGINE

3516C 3516E 3512E 3512B 3512C

LOCOMOTIVE ENGINE

3516B 3612 3512E 3512C 3512B

SOIL COMPACTOR

825 825K

PETROLEUM ENGINE

2016 3516 3516C 3516B C175-16 C280-12 3512E 3512C 3512B

WHEEL DOZER

834 834K 824K 854G 824

LANDFILL COMPACTOR

836 826 836K 826K

PETROLEUM GEN SET

3512B

WHEEL LOADER

988 XE 988 995 994 988K XE 988K 992G 994F 994D 994K 994H

GEN SET ENGINE

3608 3606 3516B 3508 C280-16 3616 3512 3512B 3508B 3516

RIPPER

11

ENGINE - INDUSTRIAL

3512B

INDUSTRIAL ENGINE

3516B 3512 3516 3508B 3512E 3512B 3512C 3508

TRUCK

785 789 793F CMD 797 793F OEM 793D 793C 793F 789C 789D 777C 777B 789B 777D 793F XQ 785G 777 785C 785D 797B 785B

SPRAY AR

CAT WDS

TRACTOR

776D 776C 776B 784C

GAS ENGINE

G3612 G3616 G3608 G3512 G3516

BULLDOZER

11U 11SU

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced