Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches6V-1748: 24 Volts Actuator Switch
HomeElectrical & ElectronicsSensors & SwitchesOther Sensors & Switches6V-1748: 24 Volts Actuator Switch
6V-1748: 24 Volts Actuator Switch

Cat® Actuator-Rocker

Brand: Cat

Product Images
6V-1748: 24 Volts Actuator Switch
6V-1748: 24 Volts Actuator Switch
6V-1748: 24 Volts Actuator Switch
6V-1748: 24 Volts Actuator Switch
6V-1748: 24 Volts Actuator Switch

Cat® Actuator-Rocker

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-1748

Units of Measure

USMetric
Length (mm): 40.6
Width (mm): 17.9
Height (mm): 15.0
Length (in): 1.6
Width (in): 0.7
Height (in): 0.59
View More
Compatible Models for part number 6V-1748

TRACK-TYPE TRACTOR

D6R II D9R D8R II D11R D9L D8L D9N D10R D7R II D11N D10N

PIPELAYER

572R II

TRACK LOADER

973C 953C 963C

COLD PLANER

PM-465

PETROLEUM PACKAGE

CX31-C15I TH31-E61 CX31-P600- TH35-C15I TH35-E81

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced