Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges6V-2012: Micrometer Depth Gauge
HomeWorkshop SuppliesToolsLevels, Measuring Tools, & Gauges6V-2012: Micrometer Depth Gauge
6V-2012: Micrometer Depth Gauge

Cat® Micrometer Depth Gauge measures the depth of holes, grooves, and other recessed surfaces with high precision

Brand: Cat

fallback-image
6V-2012: Micrometer Depth Gauge

Cat® Micrometer Depth Gauge measures the depth of holes, grooves, and other recessed surfaces with high precision

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Description for part number 6V-2012

The Micrometer Depth Gauge consists of a rod, base, and wrench. It operates on the principle of direct mechanical measurement. The user slides the rod into the area to be measured until it contacts the bottom, and the depth is read off a calibrated scale. The design allows for minimal friction and increased accuracy by using internal components that maintain stability during measurement.

Attributes:
• Lightweight and easy to handle, making it portable for fieldwork and convenient for storage in workshops
• Contains a complete set of measuring rods from 0 to 228.6 mm (0 to 9 in) which are all stored in the wooden case

Applications:
The Micrometer Depth Gauge offers a reliable mechanical solution that does not rely on batteries or electronic components, ensuring functionality in remote locations.

View More
Specifications for part number 6V-2012

Units of Measure

USMetric
Weight (kg): 0.935
Weight (lb): 2.061
Material: Carbon Steel
View More
Compatible Models for part number 6V-2012

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced