Sign in
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Caterpillar© 2026 All Rights Reserved
Caterpillar© 2026 All Rights Reserved
Cat® Bulk Tube (Heat Shrink)
Brand: Cat
Cat® Bulk Tube (Heat Shrink)
Brand: Cat
Sign in
Select Store
Select Store
Add Equipment
Add Equipment
Add Equipment
Description:
Cat heat shrink tubes are designed to shrink around wiring components when heat is applied providing a sealed joint.
Attributes:
• Bulk unit of measure: Meter
• Sleeve Diameter (Expanded): 6.4 mm (0.25 in)
• Color: Black
• RoHS compliant
Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.
Units of Measure
GENERATOR
SR4B SR4BHV SR4 LC31XX
TRUCK ENGINE
C9 3406B C13 C15
INTEGRATED TOOLCARRIER
IT38H IT14G IT62H IT14G2 IT28G IT62G II
WHEEL TRACTOR-SCRAPER
627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651
MACHINE CONTROL
CATSAFETY
MACHINE CONTROL & GUID
MINESTARGU
TRACK SKIDDER
527
GEN SET-MILITARY
3608
WHEEL SKIDDER
535D 545D 525D 555D
ASPHALT COMPACTOR
CB22B CB2.5 GC CB2.7 GC CC2.7 GC CW16 CB8 CB7 CB16 CB15 CB13 CB10
RETROFIT AFTERTREATMNT
SCR
MINI HYD EXCAVATOR
308E CR 308E SR 304E2 304CR 304C CR 303C CR 307.5 302CR 305E 304E 303.5E 303.5D 305.5E2 301.8 301.9 307D 307C 301.6 301.5 307E 304SR 308E2CR 305.5D 305.5E 308E 308D 305.5 GC 303E CR 303 SR 305.5 CR 308E2 CR 307E2 301.7CR 308E2SR 305E2 308.5 303CR 304D CR 304 305 308 309 306 307 304.5E2 306.5 305D CR 310 303.5E2 303.5CR 302.7CR 305 CR
ROTARY DRILL
MD6310 MD6250 MD6200 MD6380
TRACK FELLER BUNCHER
522 521
OEM MOB HYD PWR UNIT
336MHPU
FORESTRY PRODUCTS
FM528 LL 538 548 558 568 FM528
RENEWABLE ENERGY
MTRMCGCTL
WATER FORDING TRACTOR
D7R II
EXCAVATOR
330 L 320-A L M315F 320-A S 320-A N 320D3 GC 375-A L 325-A M317F 320D3 323F 374F L 322C 548 330 LN 317 315 558 313 320GX 374D L 323F OEM 336F L XE 314E CR OTHER 320 GX 538 350 L 320 GC 325C 336E H 325F 330-A L 336F LN XE M325D MH 312E L 330 GC 313F L 326D2 L 385B 320N 320C 320D 314E LCR 317 GC 336D2 L XE 365B 349F LXE 390D 390F 325 LN 336E LNH 350-A 315 GC 315-A L 323D2 L 330C L 568 FM 320D FM 352 UHD 340 349 345 313 GC 352 350 355 318F L 320 321 326 324 325 322 323 319 330 335 336 333 330-A 323 GX 317 N 330C LN 323 GC 395 325D MH 330-A LN 365B II 374 345C MH 345 GC 316F L 312E FM538 312F FM548 336F XE 311C 325C L 3101 352F XE VG 336 MHPU 320D2 FM 330-A L 316F 350-A L FM558 322-A FM568 313F 330GC 312D2 352F 317-A 323F LN 374F 318 GC 325-A L 323D3 322 L 330D2 L 317-A N 314F CR 336F LNXE 315-A 323GC 330C 330D 390F L 320 L 365B L M325D L MH 336E LH 316 GC 336D2 LXE 323F SA MH3295 320D L MH3040 390D L 340MHPU 326 GC 325 L 320F L 326GC 350 OEM 322-A L 318E L 325-A LN 330D MH 336 GC 325F LCR 568 FM LL 318F 320-A 336D2 XE 312 GX 312 GC 375-A 316E L 315F LCR 245 M320GC 329D2 L
PUMP POWER END
WSP305 WSP223 WSP273 WSP255
SHOVEL
6040
PAVING COMPACTOR
CB-22B MG630
MULTI TERRAIN LOADER
297D2 XHP 267B 247B 287B 287D 297D2 297D XHP 277B 277D 257D3 257D 257B 257 287 297D 247
COMPACT TRACK LOADER
285XE 279D3 299D 279D 299D3 299D2 259D 239D 275 285 255 265 249D3 275XE 299D XHP 289D 289D3 249D 299D2 XHP 239D3 299D3 XE 259D3
WHEEL TRACTOR
651E 631K 621K OEM 651 657E 657G 637K
TRACK LOADER
973C 953C 953K 963 953 963C 963K
PETROLEUM TRANSMISSION
CX31-P600-C18I CX38-P892 CX38-P800
PETROLEUM ENGINE
3508C 3508B C175-16 3512 2016 3516C 3516B C280-12 3512E 3512C 3512B
SOIL COMPACTOR
825 CP44B CP68B CS76B CS74B CP12 GC CS12 GC 815K CS20 CS10 CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS56B CS10 GC CS78B CS54B CP56B CS64B CP7 CP5 CP13 GC CP74B CS5 825K 825C CP11 CP12 CP13 CP14 CP16 CP17 CS13 GC CS44B CS68B CS66B CS11 GC
BACKHOE LOADER
420F2 430D 430E 430F 450E 450F 427F2 414E 438C 438D 424B HD 416F2 415 416 426 428 436C 424 420 436B 434E 434F 432E 432F 432D 438 434 436 446 440 450 416E 416F 416C 416D 434F2 432F2 430F2 442D 442E 426C 428F2 424D 424B 446D 446B 422F 422E 424B2 420D 444F 420E 444E 415F2 420F 444F2 426 F2 422F2 428F 428D 428E 428C
WHEEL DOZER
854K 834H 814K 844H 824H 824C 824K
LANDFILL COMPACTOR
826C 826H 826K 816K 836H
PETROLEUM GEN SET
C27 C32 3512B 3512C
TELEHANDLER
TH1055 TH1255 TH0642 TH0842
COMPACT WHEEL LOADER
903 902 901 902C2 906H 908M 906M 907H 907M 908H 910K 914G2 901C2 907H2 903C2 914K 914G
WHEEL LOADER
982XE 966 XE 962H 962G 986H 986K 962K 962M 980XE 988H 966H 966G 966K 966M 950GC 924H 924G 924K 926M 962 928H 928G 966 972 966 GC 907K 972 XE 986 980 982 950G II 928HZ 906K 906M 993 980G II 908K 908M 926 924 930 938 950 982 XE 980 XE 980K HLG 924GZ 924HZ 990H 950 GC 972M XE 993K 992K 972XE 994F 994K 966G II 972G 972H 972K 972M 988GC 950G 950H 950K 950M 930G 930H 930K 930M 962G II 938H 938K 938M 966XE 980GC 966K XE 972G II 966M XE 980C 980F 980H 980G 980K 980M 982M
SOIL STABILIZER
SS-250
ARTICULATED TRUCK
D250E D400E II 725C2 740 GC 730C 725 740 735C 735B 745 730 735 725C 730C2 D350E II 740C 740B 745C
UTILITY COMPACTOR
CB4.4 CB4.0 CB2.5 GC CB2.7 CB2.5 CB2.9 CC2.7 GC CB2.7 GC CB1.8 CB1.7 CC2.6 CC2.7
WHEELED EXCAVATOR
M318D M315D M316F M316D M313D M322D2 MH M314F M320GC M322D MH M315 M315GC M324D2 MH M318D MH M323F M322D2 M322D M320D2
ENGINE - INDUSTRIAL
LD700E G3512 3406B 3516B XQ20
PNEUMATIC COMPACTOR
PS-200B PF-300C PF-300B PS-150B PS-300B PS-300C CW-16 CW-14 CW34 CW12 CW-34
INDUSTRIAL ENGINE
3512 3516 3508 C7.1 3406 3508B 3516B 3406C 3512B 3512C C4.4
ASPHALT SCREED
AS3251C 8-16B AS2252C 10-20WB AS2251 10-20B AS2302 AS2301
WHEEL SCRAPER
657G 657E 637K
QUARRY TRUCK
777E 773E 771D 772G 770G
GAS ENGINE
G3512B G3512J G3612 G3616 G3606 G3516J G3516B G3306B G3304B G3520B G3520J G3508J CG137-12 G3508B G3512 G3516 G3508
TRACTOR
784C 768C 772B 776D 776C 776B
BULLDOZER
824S 825 8S 8U 9C 9U 9S 8A
PUMPER
SPF743
UNDERGROUND ART TRUCK
AD45
POWER MODULE
3516C XQ2280 PP3516 C32
LOAD HAUL DUMP
R1600H R2900 R2900 XE R3000H R2900G OTHER R1700 R1700 XE
MATERIAL HANDLER
MH3250 MH3260 MH3037 MH3032 MH3040 MH3295 M325D L MH M325D MH
OFF HIGHWAY TRUCK
777G 777E 796 AC 794 AC 773GC 798 AC 785D 789D 3508B 772 770 793D 777 775 773 793F 789 785 793 798
WINCH
59 58
PUMP
WS305 XD WS223 SS WS255 SS WS273 XD
MOTOR GRADER
120M 2 140K 2 140M 3 140M 2 12M 3 AWD 160M 3 AWD 160K 140M 3 AWD 14M-3 24 16 14 18 120K 140K 140G 12M 3 12M 2 160M 2 160M 3 18M3 160 16G 150 140 16GC 12G 12K 14M3 120 16M3 120K 2
ROTARY CUTTER
RC20
HYDRAULIC SHOVEL
6020 6018 6015 6040 6030 6020B 6015B 6060
TRACK-TYPE TRACTOR
D10 D11 D8 GC D5R LGP D6R II D5R2 D5M D5N D6N XL D6R D6T D6M D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D3K2 XL D6R XL D6T XW D6T XL D8GC D5R XL D7R D8T D8R D8L D6K XL D9T D9R D9L D6T XW PAT D6R LGP D6R III D6XE D9 GC D7R SERIES D9 D2 D1 D3 D6 D5 D8 D7 D5K2 LGP D10R D10T D11R D11T D7R LGP D6T LGPPAT D10T2 D6R STD D8R II D6T XL PAT DEUCE D5K2 XL D7R II
KNUCKLEBOOM LOADER
559D 2384D 579D 2484D
ASPHALT PAVER
AP1055 AP655 BG555E PE636 AP400 BG-260D BG-260C AP600 AP500F AP655F AP-500E BG-2455D BG-2455C AP-1000B AP-1000E AP-1000D AP-1000F AP-555E BG-230 BG600D AP455 AP500 AP-1050B AP-800C AP555F AP-600D AP655F L AP600F AP-655D AP-650B AP-1055B AP-1055F AP-1055D AP-1055E BG-225C AP555 BG655D BG-245C BG500E AP1000
MARINE AUXILIARY
3512 3508 3516C 3516B 3512C 3512B 3508B
MARINE ENGINE
3516 3512 3508 C18 C15 3406B 3516B 3516C 3512C C280-16 C280-12 3512B C32 3508B C175-16 C280-8
PIPELAYER
587T 561N PL83 PL87 PL72 583T 572R II 572R
MINING EXCAVATOR
5130
LOG LOADR FORST MACH
558
FRONT SHOVEL
5080 5090B
VIBRATORY COMPACTOR
CB10 CS-431C CS-44B CS-68B CB7 CP-533D CB1.8 CP-533C CB1.7 CP-533E CS-323C CD-44B CS-433E CS-433C CS-66B CP-663E CS-64B CP-64 CB-66B CP-54 CP-56 CB-534C CB-534D CP-44 CP11 GC CB-64B CB-535B CP-34 CC4.0 CS12 CS14 CP-76 CP-74 CS78B CS54B CB-54 CB-564D CD-54 CB-214C CS56B CB-44B CB-68B CB-434D CB-434C CB-434 CS79B CP-68B CP-44B CS-583E CS-583C CS-583D CS74B CS10 GC CB-14 CS-563C CS-563D CS-563E CP68B CP44B CS-56 CS11 GC CS-54 CS-56B CS-44 CS-34 CS-663E CS-54B CS-78B CS-531D CS-563 CS-531C CS-79B CP-433C CP-433E CS-423E CP12 CS-76B CP-323C CS-533C CS-533D CP74B CS-533E CS-76 CS-74 CS-74B CP-563E CP-563D CP-563C CB46B CS-64 CB-545 CB-54B CS512 GC CB4.0 CB4.4 CP12 GC CD-54B CS7 CB-224C CB-334E CP-563 CB-335E CP-54B CP7 CS68B CS44B CP-56B CP-573E CP54B CP-74B CP76B CS-573C CS-573D CS-573E CS-683E CP56B
MOBILE HYD POWER UNIT
390F 330 MHPU 350MHPU 323F OEM 330C
PETROLEUM PACKAGE
CX35-P800 3508 TH48 CX31-C11I CX31-C13I CX31-P600- C18 CX35-C18I CX31 CX31-P600
RIPPER SCARIFIER
16G
BATTERY
CPPBCHRG
GENERATOR SET
DE1400 G3512 3508 3412C D500GC C7.1 GEN C13GENSET D20 DG500 D25 D30 D400GC 3516 XQ20T4F 3512 D300GC C6.6 D550GC D600 GC G3516H 3508B C4.4 D450GC DE1250S D350GC C18 I6 D250GC DG400 C18 C15 C15 I6 DG200 DG450 DE1500 DG125 DE1000S C9 GEN SET DG100 C7.1 DG350 C27 C32 DG175 DG150 DG50 C15 GEN SE DG40 DG45 DG30 DG35 DG20 DE1250 DG25 G3520H 3512C 3512B DG80 C32B DG70 3406C DG60 3516C 3516B
ENERGY STORAGE
ETS1500 PGS1260 PGS1260 HD PGS840
RECLAIMER MIXER
RM500B RM-300
ENGINE
3512E 3512B G3516J 3516E C13B G3520J 3512PETROL C7.1
LOCOMOTIVE ENGINE
3516C 3516B 3512C 3512B 3508 3508C 3508B
EJECTOR TRUCK
730C D400E II 740B 730C2 EJ 740 730
WATER DELIVERY SYSTEM
777G
MACHINE CNTRL & GDNC
COMMAND CMD STATN CPM KIT COMMAND CONSOLE
COLD PLANER
PM620 PM622 PM-565B PM312 PM313 PM310 PR-1000 PR-450C PM-465 PM-201 PR-1000C PM-565
FOREST PRODUCTS
OTHER
ELECTRIC ROPE SHOVEL
7495 HF 7495
ROAD RECLAIMER
RM500B RM500 RR-250
ENGINE - MACHINE
C32 C4.4
GEN SET ENGINE
3406B 3608 3606 3516B 3512B 3616 DE800S 3406 DE1100 POWER SYS 3508B 3508 C280-16 3512 3516
TRANSMISSION
OEMPG115 CX38-P892
RIPPER
9 8
ROTARY/TRACK DRILLS
MD6640
SKID STEER LOADER
226B 226D 232D3 272D XHP 226D3 272D 252B 272D3 272D2 232B 232D 236B 236D 242D3 216B 270XE 246D3 272D3 XE 272D2 XHP 236 232 250 248 246 242 262 260 252 270 236D3 262B 262D 265 262D3 268B 216 242B 242D 228 226 246B 246D 248B
INDUSTRIAL LOADER
415F2 IL
TRUCK
773G LRC 793F XQ 775G 793F OEM 775E 777C 777B 777D 777G 775G OEM 785 770G 793D 793B 793C 793F 772G 773E 773D 773G 797F 797B 773B 775G LRC 794 AC 793F CMD 772G OEM 789C 789D 770G OEM 769D 769C 785G 773G OEM 785C 785D
WHEEL FELLER BUNCHER
573D 2570D 563D 2670D
COMPACTOR
CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CB-24B CB-22B CC-24B CD8
Select Store
For pricing & availability