Caterpillar
Caterpillar
Complete your tax details anytime right here.
6V-2982: Flywheel Housing Gasket Kit - Rear Structure

6V-2982: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Product Images

6V-2982: Flywheel Housing Gasket Kit - Rear Structure

6V-2982: Flywheel Housing Gasket Kit - Rear Structure

Rear Structure Kit

Brand: Cat

Parts included in this kit

No results available.

2A-1162: 4.5mm Thick Flywheel Housing Gasket

Quantity: 2

2A-3093: 0.8mm Thick Flange Gasket

Quantity: 1

4H-7869: 0.8mm Thick Engine Rear Cover Gasket

Quantity: 1

4W-0452: 157.35mm Inner Diameter Blue Crankshaft Seal

Quantity: 1

9H-5921: 0.79mm Thick Flywheel Housing Gasket

Quantity: 1

9Y-6089: 0.8mm Thick Flywheel Housing Gasket

Quantity: 1

Showing 1 to 6 of 6

Description for part number 6V-2982

Description: This kit contains the gaskets and seals to reinstall the rear cover. This kit does not include the oil pan gasket. Attributes: Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Specifications for part number 6V-2982

    Kit Contains:

    Gaskets, seals

Compatible Models for part number 6V-2982

GENERATOR

SR4

TRUCK ENGINE

1673C 3306C 3306B 3306

INTEGRATED TOOLCARRIER

IT28B

MOTOR GRADER

12H 12G 120G 160H 160H NA 160H ES 12H NA 12H ES 14H NA 163H NA 140H 140G 140H NA 140H ES 143H 14G

WINCH

55

TRACK SKIDDER

527 D5HTSK II 527 OEM D4HTSK III

WHEEL SKIDDER

528

TRACK-TYPE TRACTOR

D4H III D4H XL D5H XL D4H D4D D5B D5H D6D

MINI HYD EXCAVATOR

304.5

MARINE ENGINE

3306B 3304 3306 3304B

PIPELAYER

561H

EXCAVATOR

229 330 L 225 330-A L 215B 215C 215D 235 E300 225B 225D 219 215 330B L 330B LN E240 330-A EL300 330 LN 320B L 229D EL300B 330B

RIPPER SCARIFIER

12G 130G 140G

WHEEL TRACTOR

621B 621R 621S 627B 627E

GENERATOR SET

3306B G3306 G3306B

TRACK LOADER

973C 977L 955L

SOIL COMPACTOR

815B 815F

WHEEL DOZER

814B 814F

LANDFILL COMPACTOR

816B 816F

WHEEL LOADER

966F II 972G 950B/950E 950B 950E 950F 936E 936F 930 936 966D 966C 966F 966E G936 966G 970F 966R 930R 930T 950F II

CHALLENGER

65C 65

GEN SET ENGINE

3306 3304 3304B 3306B

ENGINE - MACHINE

3304 3306

ARTICULATED TRUCK

D250E D400D D25D D25C D350D D350C D30C D30D D250E II D35C D300E D300D D300B

RIPPER

5

WHEELED EXCAVATOR

W330B

INDUSTRIAL ENGINE

3304 3306 3306B

GAS ENGINE

G3306B G3304B G3304 G3306

BULLDOZER

5A 5P 5S

FELLER BUNCHER

FB518

Key

Key

Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced