Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-3747: KIT-CYLINDER HEAD INSTALL
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-3747: KIT-CYLINDER HEAD INSTALL
6V-3747: KIT-CYLINDER HEAD INSTALL

Single Cylinder Head Kit

Brand: Cat

fallback-image
Discontinued
6V-3747: KIT-CYLINDER HEAD INSTALL
Contact your dealer for replacement options.

Single Cylinder Head Kit

Brand: Cat

DISCONTINUED
Warranty Information
Return Policy
Parts included in this kit

No results available.

2N-3597: 407.95mm Inner Diameter Rubber Valve Seal
2N-3597: 407.95mm Inner Diameter Rubber Valve SealQuantity: 1
3H-3451: 0.035" Thick Nut Lock Plate
3H-3451: 0.035" Thick Nut Lock PlateQuantity: 1
3N-1238: 0.787mm Thick Tank Gasket
3N-1238: 0.787mm Thick Tank GasketQuantity: 1
6L-7813: 25.40mm Outside Diameter Ferrule Seal
6L-7813: 25.40mm Outside Diameter Ferrule SealQuantity: 8
9M-4217: 85.09mm Internal Diameter O-Ring Seal
9M-4217: 85.09mm Internal Diameter O-Ring SealQuantity: 1
5B-3718: 20.62mm Inner Diameter Seal O Ring
5B-3718: 20.62mm Inner Diameter Seal O RingQuantity: 2
7L-6005: 0.79mm Thick Gasket
7L-6005: 0.79mm Thick GasketQuantity: 1
6F-1069: Fuel Valve Seal Assembly
6F-1069: Fuel Valve Seal AssemblyQuantity: 2
6L-4497: Valve Push Rod Gasket
6L-4497: Valve Push Rod GasketQuantity: 1
6L-7814: 17.46mm Outside Diameter Director Seal
6L-7814: 17.46mm Outside Diameter Director SealQuantity: 6
6L-7817: 40.64mm Inner Diameter O-Ring Seal
6L-7817: 40.64mm Inner Diameter O-Ring SealQuantity: 12
1S-6595: Oil Turbocharger Supply Gasket
1S-6595: Oil Turbocharger Supply GasketQuantity: 1
4L-8097: 1.57mm Thick Cover Gasket
4L-8097: 1.57mm Thick Cover GasketQuantity: 6
4L-7890: 0.79mm Thick Cover Gasket
4L-7890: 0.79mm Thick Cover GasketQuantity: 1
7L-2149: 0.5mm Thick Exhaust Manifold Gasket
7L-2149: 0.5mm Thick Exhaust Manifold GasketQuantity: 12
3N-3220: 0.06" Thick Cylinder Head Gasket
3N-3220: 0.06" Thick Cylinder Head GasketQuantity: 1
7H-2783: GASKET
7H-2783: GASKETQuantity: 6
9H-6067: 5.33 x 21.59mm 70A VMQ O-Ring
9H-6067: 5.33 x 21.59mm 70A VMQ O-RingQuantity: 1
5H-6733: 6.99 x 139.07mm 75A NBR O-Ring
5H-6733: 6.99 x 139.07mm 75A NBR O-RingQuantity: 2
8F-4994: 23.16mm Inside Diameter Seal-O-Ring
8F-4994: 23.16mm Inside Diameter Seal-O-RingQuantity: 3
3P-0647: SEAL-O-RING
3P-0647: SEAL-O-RINGQuantity: 6
4H-2494: 5.56mm Inner Diameter Fitting Sleeve
4H-2494: 5.56mm Inner Diameter Fitting SleeveQuantity: 1
1S-4810: 0.8mm Thick Turbo Oil Drain Gasket
1S-4810: 0.8mm Thick Turbo Oil Drain GasketQuantity: 1
8F-9206: 2.62 x 12.37mm 75A NBR O-Ring
8F-9206: 2.62 x 12.37mm 75A NBR O-RingQuantity: 4
Showing 1 to 24 of 24
DescriptionSpecificationsCompatible Models
Description for part number 6V-3747

Description:

  • This kit contains the gaskets and seals to rebuild and reinstall a single cylinder head. This kit includes the turbo gaskets but does not include the fuel injector seals. Order a single fuel injector seal kit as needed.


Attributes:

  • Our kits are designed for convenience - prepackaged, ordered with a single part number and delivered in a single box, saving you time and money.


View More
Specifications for part number 6V-3747
Kit Contains: Gaskets, seals
View More
Compatible Models for part number 6V-3747

GEN SET ENGINE

D398B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced