Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesTools6V-4003: Crankshaft Seal Locator Tool
HomeWorkshop SuppliesTools6V-4003: Crankshaft Seal Locator Tool
6V-4003: Crankshaft Seal Locator Tool

Cat® Crankshaft Seal Locator Tool is used to align and position the crankshaft seal during installation to ensure proper sealing and prevent leaks

Brand: Cat

Product Images
6V-4003: Crankshaft Seal Locator Tool
6V-4003: Crankshaft Seal Locator Tool
6V-4003: Crankshaft Seal Locator Tool
6V-4003: Crankshaft Seal Locator Tool

Cat® Crankshaft Seal Locator Tool is used to align and position the crankshaft seal during installation to ensure proper sealing and prevent leaks

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 6V-4003

The Crankshaft Seal Locator Tool is used to simplify the process of installing crankshaft seals in engines. It ensures that the seal is correctly centered and seated on the crankshaft, reducing the risk of premature wear or misalignment. The tool's design provides an exact fit around the crankshaft, allowing for smooth and accurate placement of the seal without causing damage to the sealing surface. This tool is essential for ensuring the longevity of the seal and the engine's overall performance, as a poorly installed crankshaft seal can lead to oil leaks and engine failures. The primary function of the Crankshaft Seal Locator Tool is to guide the crankshaft seal into place, ensuring alignment and proper seating. This prevents oil leaks and extends the lifespan of both the seal and the engine by maintaining proper sealing during engine operation.

Attributes:
• Improved dimensions of the tool allow better installation of the seals.
• Used for installing front and rear hydrodynamic-type oil seals in crankshaft.

Applications:
The Crankshaft Seal Locator Tool is used in the engine compartment where the crankshaft seal needs to be installed or replaced to prevent oil leaks and extend the lifespan of both the seal and the engine by maintaining proper sealing during engine operation.

View More
Specifications for part number 6V-4003

Units of Measure

USMetric
Weight (kg): 9.071
Weight (lb): 19.998
Material: Coating Mixed: Nonmetallic,Alloy Zinc,Alloy Steel,Structural Steel,Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced