Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Home6V-4368: SEAL-O-RING
Home6V-4368: SEAL-O-RING
6V-4368: SEAL-O-RING

O-ring

Brand: Cat

Product Images
6V-4368: SEAL-O-RING
6V-4368: SEAL-O-RING

O-ring

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-4368

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 56.74
Inside Diameter (in): 2.234
SAE AS568 Dash Size: -228
Outside Diameter (in): 63.8
Outside Diameter (mm): 2.51
Polymer: Fkm (fluorocarbon)
Applications: High temperature applications requiring resistance to air, fuels, lubricants and hydraulic fluids
Material: FKM (75),FKM - Fluoroelastomer,Fluoroelastomer (FKM) Rubber
Not Compatible With: Amines; Brake fluids; Engine Coolant; Fire Resistant Fluids; Ketones; Steam; Water
Material Hardness: 75a
Temperature (°C): -40 - 175
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 228
Seal Inside Diameter (mm): 56.74
Temperature (°F): -40 - 350
Material Description: FKM provides superior performance in most applications, including Air, Engine Oil, Diesel Fuel, Hydraulic Oil, Automatic Transmission Fluid and Biodiesel. Most FKM formulations should not be used with Coolant/Urea. FKM is effective in high temperatures, and has good abrasion and cut resistance.
Notes: Dimensions and Material Descriptions provided for reference only. Color may differ from image.
View More
Compatible Models for part number 6V-4368

PUMPER

SPF343C SPF343 SPS343 SPF743 SPT343

GENERATOR

SR4 SR5 SR4B SR4BHV

TRUCK ENGINE

3176 3176B

POWER MODULE

XQC1200 PP3516 PM3516 PM3512 3516B 3516C XQC1600 PMG3516

TRANSMISSION-ONHIGHWAY

CX35 CX31

WHEEL TRACTOR-SCRAPER

631K 627 627K LRC 623K LRC 623K 621K 627K 637K

LOAD HAUL DUMP

R1700 II

OFF HIGHWAY TRUCK

785 793 777G

MOTOR GRADER

18M3 14 120M 12M 3 AWD 120M 2 160 140M 14L 150 160M 3 AWD 140 12M 12M 3 12M 2 160M 140M 3 AWD 140M 3 140M 2 16M3 160M 2 160M 3

ROTARY CUTTER

RC20

TRACK-TYPE TRACTOR

D6T LGP D6T LGPPAT D6T XW D6T XL D6N XL D6T D6N D9 D5 D8 D10T2 D9T D6T XL PAT D6T XW PAT D6N LGP D10N D10R D11N D11R D11T

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3516C 3516E 3512C 3512E 3512B 3176B C32

MARINE AUXILIARY

3516C 3516B 3512C 3512B 3508B 3508C

MINING EXCAVATOR

5230B 5130 5230 5130B

EXCAVATOR

374F L 390F 374F 390F L

PETROLEUM PACKAGE

TH48-E80 TH48-E70 CX31-C15I CX35-P800 TH35-C15T TH55

WHEEL TRACTOR

631K 623H 621K OEM 621H 627H 637K

GENERATOR SET

G3516 G3512 G3508 3516C GEN G3516B G3516C G3516H 3508C 3508B SR5 3508 C27 C32 3516B GEN G3520C G3520B 3516 G3520E C15 3512 3512C 3512B 3516C G3512H 3516B 3516E

ENGINE

3512E 3508PETROL 3512PETROL 3512C 3516C G3520J

VEHICULAR ENGINE

3512

PETROLEUM TRANSMISSION

TH48-E80

LOCOMOTIVE ENGINE

3516C 3516B 3512E 3512C 3512B 3508C 3508B

PETROLEUM ENGINE

3516 3512 3508C 3508B 2016 3516C 3516B C175-16 3512E 3512C 3512B

BACKHOE LOADER

438C 426C 438D 424D 436C 420D 430D 416C 428D 416D 428C

WHEEL DOZER

854G 854K

AG TRANSMISSION

TA19-M4WD

PETROLEUM GEN SET

3512B 3512C

WHEEL LOADER

962H 950H 995 993 993K 992G 980L 980K 992K 980M 994K 982M

GEN SET ENGINE

3516B G3520B 3512B POWER SYS G3516C G3516B 3508 3512 3508B 3516

CHALLENGER

75 75C 85C

ENGINE - MACHINE

C27 3516C C4.4

ARTICULATED TRUCK

740C 740 GC 745C 735C

TRANSMISSION

CX31

ENGINE - INDUSTRIAL

3561B 3512B 3516B

INDUSTRIAL ENGINE

3516B 3516C 3512E 3512B 3512C 3176B 3512 3516 3508B 3508

WHEEL SCRAPER

637K

TRUCK

785 797 795F XQ 793D 793C 793F XQ 785G 797F 785C 785D 797B 785B 793F OEM 795F AC 789C 789D 777C 777B 777D 777G 777

SPRAY AR

CAT WDS

TRACTOR

776D 776C 784C 784B

GAS ENGINE

G3512H G3512B G3512J G3520B G3612 G3616 G3608 G3508J G3508B G3516C G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced