Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeWorkshop SuppliesTools6V-4871: Reaction Bar Tool
HomeWorkshop SuppliesTools6V-4871: Reaction Bar Tool
6V-4871: Reaction Bar Tool

Cat® Reaction Bar Tool is used to safely remove the center pin of the equalizer bar, enabling repairs and maintenance

Brand: Cat

Product Images
6V-4871: Reaction Bar Tool
6V-4871: Reaction Bar Tool
6V-4871: Reaction Bar Tool
6V-4871: Reaction Bar Tool
6V-4871: Reaction Bar Tool

Cat® Reaction Bar Tool is used to safely remove the center pin of the equalizer bar, enabling repairs and maintenance

Brand: Cat

Warranty Information
Return Policy
DescriptionSpecifications
Description for part number 6V-4871

The Reaction Bar Tool is used for the removal of the center pin in an equalizer bar, a component in the suspension unit of heavy machines. It operates on the principle of leveraged force. By applying pressure at specific points, the tool can generate the necessary force to overcome the friction and secure fit of the center pin, allowing for its safe removal.

Attributes:
• Reduce the risk of misalignment or further damage to the suspension components
• Features a jaw design that grips the equalizer bar securely and a handle or lever mechanism to apply the required force

Applications:
The Reaction Bar Tool prevents damage to the equalizer bar and other suspension components during the removal process. It reduces the risk of personal injury during the operation.

View More
Specifications for part number 6V-4871

Units of Measure

USMetric
Length (mm): 280.0
Length (in): 11.023
Width (mm): 88.9
Width (in): 3.5
Height (mm): 89.0
Height (in): 3.503
Hole Size (mm): 33.3
Hole Size (in): 1.311
Weight (kg): 14.2
Weight (lb): 31.305
Material: Low Alloy Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced