Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-5193: SOCKET HEAD BOLT
HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-5193: SOCKET HEAD BOLT
6V-5193: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Product Images
6V-5193: SOCKET HEAD BOLT
6V-5193: SOCKET HEAD BOLT
6V-5193: SOCKET HEAD BOLT
6V-5193: SOCKET HEAD BOLT
6V-5193: SOCKET HEAD BOLT

HEX SOCKET HEAD CAP SCREW / BOLT

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-5193

Units of Measure

USMetric
Thread Size (dia x pitch) (mm): M8x1.25
Bolt Length (mm): 40.0
Drive Type: Internal Hex
Head Height (mm): 8.0
Grip Length (mm): 2.5
Drive (mm): 6.0
Head Diameter (mm): 13.0
Material: STEEL,Coating Fluid,Alloy Steel,Alloy Mixed: Metal
Bolt Type: Socket Head
Material Description: ISO 898-1 Class 12.9. Head Marking - 12.9 (1220 MPa Ultimate Tensile Strength)
Hand of Thread: RH
Thread Size (in): 0
Thread Size (mm): M8
Class or Grade: Iso 898-1 Class 12.9
Bolt Length (in): 1.575
Hole Thread Pitch: 1.25
Grip Length (in): 0.098
Overall Length (mm): 40.0
View More
Compatible Models for part number 6V-5193

GENERATOR

SR4

GENERATOR SET

CG137-12 G3306 G3412

TRUCK ENGINE

3176B 3176

HYDRAULIC CONTROL

48

ENGINE

G3408 G3412C G3412

BACKHOE LOADER

426B 438B 436B 428B 416B

WHEEL LOADER

930R 930T

TELEHANDLER

TH62 TH63 RT80 TH103 RTC60 RT60 RT50SA TH82 TH83 RT100 RT50

TRACK-TYPE TRACTOR

D3K2 LGP D4K2 LGP D3K2 XL D4K2 XL

CHALLENGER

75C 75

GEN SET ENGINE

3406C 3306 3304 3406B 3304B

MARINE ENGINE

3304 3306 3304B 3406B 3306B

SKID STEER LOADER

246B 236B3 252B 248B 268B 236B 252B3 262B

ENGINE - INDUSTRIAL

3406B

INDUSTRIAL ENGINE

CG137-08 3304 3306 D333C 3406C D330C 3406

FRONT SHOVEL

235C

EXCAVATOR

235C 235D 214B FT 206B 214B 213B 245B 212B

GAS ENGINE

G3412 CG137-08 G3408C G3408 G3406 CG137-12 G3306B G3304B G3304 G3306

VIBRATORY COMPACTOR

CB-214B CB-224B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced