Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-5465: FRONT HOUSING INSTALL GASKET KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits6V-5465: FRONT HOUSING INSTALL GASKET KIT
6V-5465: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Product Images
6V-5465: FRONT HOUSING INSTALL GASKET KIT
6V-5465: FRONT HOUSING INSTALL GASKET KIT

Front Structure Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

4L-6184: Camshaft Nut Lock Plate
4L-6184: Camshaft Nut Lock PlateQuantity: 1
4L-3759: Single Tab Lock Plate Nut
4L-3759: Single Tab Lock Plate NutQuantity: 3
4L-6183: Camshaft Nut Lock Plate
4L-6183: Camshaft Nut Lock PlateQuantity: 4
5H-6012: 50.9mm Outer Diameter Lip Type Seal
5H-6012: 50.9mm Outer Diameter Lip Type SealQuantity: 1
5L-2093: 0.787mm Thick Crankshaft Seal Gasket
5L-2093: 0.787mm Thick Crankshaft Seal GasketQuantity: 1
5N-4687: 0.64" ID Front Accessory Drive Gasket
5N-4687: 0.64" ID Front Accessory Drive GasketQuantity: 1
5B-5689: 2.3mm Thick Copper Washer
5B-5689: 2.3mm Thick Copper WasherQuantity: 1
4L-8767: Front Accessory Drive Nut Lock Plate
4L-8767: Front Accessory Drive Nut Lock PlateQuantity: 1
9M-1367: Transmission Bolt Lock used in Powertrain
9M-1367: Transmission Bolt Lock used in PowertrainQuantity: 2
6L-2069: Front Accessory Drive Gasket
6L-2069: Front Accessory Drive GasketQuantity: 1
2A-3278: 0.0648'' Thick Gasket
2A-3278: 0.0648'' Thick GasketQuantity: 2
5N-4688: 0.52" ID Front Accessory Drive Gasket
5N-4688: 0.52" ID Front Accessory Drive GasketQuantity: 1
4L-3375: 0.03" Engine Overhaul Gasket
4L-3375: 0.03" Engine Overhaul GasketQuantity: 2
4L-3392: Front Accessory Drive Gasket
4L-3392: Front Accessory Drive GasketQuantity: 1
4L-3437: 0.78mm Thick Gasket
4L-3437: 0.78mm Thick GasketQuantity: 5
4L-6182: Camshaft Nut Lock Plate
4L-6182: Camshaft Nut Lock PlateQuantity: 2
7D-1979: 253.59mm Inside Diameter Seal-O-Ring
7D-1979: 253.59mm Inside Diameter Seal-O-RingQuantity: 2
0L-1477: 0.91mm Thick Screw Lock
0L-1477: 0.91mm Thick Screw LockQuantity: 2
4L-3422: GASKET
4L-3422: GASKETQuantity: 1
Showing 1 to 19 of 19
DescriptionSpecificationsCompatible Models
Specifications for part number 6V-5465
Kit Contains: Gaskets, seals, washers
View More
Compatible Models for part number 6V-5465

GEN SET ENGINE

D399 D379B D398B

MARINE ENGINE

D379A D398A D399

INDUSTRIAL ENGINE

D398 D399 D379 D379B D398B

GAS ENGINE

G398 G399

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced