Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings6V-5589: Ring-Retaining
HomeHardware, Seals, & ConsumablesHardwareRetaining/Snap Rings6V-5589: Ring-Retaining
6V-5589: Ring-Retaining

Cat® Retaining Ring (Internal)

Brand: Cat

Product Images
6V-5589: Ring-Retaining
6V-5589: Ring-Retaining
6V-5589: Ring-Retaining
6V-5589: Ring-Retaining
6V-5589: Ring-Retaining

Cat® Retaining Ring (Internal)

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-5589

Units of Measure

USMetric
Material Description: Steel
Material: Carbon Steel
Thickness (in): 0.08
Thickness (mm): 2.0
View More
Compatible Models for part number 6V-5589

GENERATOR

SR4B

UNDERCARRIAGE

OEMS

TRUCK ENGINE

C9 C-9

WHEEL TRACTOR-SCRAPER

627K

QUICK COUPLER

PIN GRAB

MATERIAL HANDLER

MH3250 MH3050

OEM SOLUTIONS

TR35E44-C9.3BL

MOTOR GRADER

12M 3 140M 3 AWD 12M 3 AWD 140M 3 160 160M 3 150 160M 3 AWD 140

TRACK-TYPE TRACTOR

D6T LGP D6 D7 D6T LGPPAT D6T XL PAT D6T XW PAT D6T XW D6T XL D6T D7E

ASPHALT PAVER

AP-655D BG-2455D AP-1055D AP-1055E BG600D BG555E AP-1000E AP-1000D AP-555E AP-600D BG655D BG1000E AP-500E BG-260D BG1055E BG500E

MARINE ENGINE

C9.3

TRACK FELLER BUNCHER

522 521

FORESTRY PRODUCTS

568

OEM MOB HYD PWR UNIT

336MHPU

EXCAVATOR

340 340F 330 L 330-A L 345 328D LCR 325-A FM L 329D L 320D LN 340F L LRE 324D 336E 324E 336F 336F LN XE 320E LRR 350 320D2 324E L 336F L 568 FM LL 336F XE 323D E300B 320D L 326 325-A L 329E L 323D SA 320D RR 330 319D LN 323D L 340MHPU 322 L 336 323D LN 340F L UHD 324E LN 329D 330F L 326D2 L EL200B 330-A 336 MHPU 320E L 336F LNXE 329F L 335F LCR 330-A L 320D 320E E110 E200B 320D GC 319D L 330 LN 323E L 323D2 L 336F LN 325 L 320D LRR 321D LCR 326F L 323E SA 320E LN 330-A LN 336F L XE 568 FM 323E LN 329D2 L EL300B 326F 320D2 L 329D2 FM568 324D L 322-A L 330GC 336E L 345 GC

VIBRATORY COMPACTOR

CB-534

MOBILE HYD POWER UNIT

336FMHPU 336E HVG 336F 336E

GENERATOR SET

DE400GC DE350SGC XQ330 C9.3 DE400SGC

RECLAIMER MIXER

RM400

ENGINE

C9.3

TRACK LOADER

973K 973

COLD PLANER

PM312 PM313 PM310

FOREST PRODUCTS

OTHER

COMPACT WHEEL LOADER

910

WHEEL LOADER

966 972M 972 966 GC 972 XE 966 XE 966XE 972M XE 966M XE 972XE 966M

TELEHANDLER

TH408D TH330B TH220B TH408 TH357D TH357 TH514D TH514C

ROAD RECLAIMER

RM400

ARTICULATED TRUCK

725C 725 725C2

TRANSMISSION

TR35

ENGINE - INDUSTRIAL

3516B

INDUSTRIAL ENGINE

C9.3B C9.3

POWERTRAIN

TR35E44-C9.3B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced