Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers6V-6865: Arm Assembly-Wiper
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers6V-6865: Arm Assembly-Wiper
6V-6865: Arm Assembly-Wiper

Cat® Wiper Arm Assembly

Brand: Cat

Product Images
6V-6865: Arm Assembly-Wiper
6V-6865: Arm Assembly-Wiper

Cat® Wiper Arm Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-6865

Units of Measure

USMetric
Width (mm): 70.0
Length (in): 22.64
Material: Alloy Mixed: Metal,Alloy Zinc
Length (mm): 575.0
Width (in): 2.75
View More
Compatible Models for part number 6V-6865

INTEGRATED TOOLCARRIER

IT28 IT18B IT28B IT18

SOIL COMPACTOR

815B 825C

LOGGER

227

WHEEL DOZER

814B 824C

LANDFILL COMPACTOR

816B 826C

WHEEL LOADER

950B/950E G926 936 916 936E 926E 966D 966E G936 950B G916 926 950E 980C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced