Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeHardware, Seals, & ConsumablesHardwareFastenersBolts & Screws6V-7178: Machine Screws - Flat Head
Home
Hardware, Seals, & ConsumablesHardwareFastenersBolts & Screws
6V-7178: Machine Screws - Flat Head
6V-7178: Machine Screws - Flat Head

Inch, Coarse Thread UNC

Brand: Cat

Product Images
6V-7178: Machine Screws - Flat Head
6V-7178: Machine Screws - Flat Head

Inch, Coarse Thread UNC

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 6V-7178
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 6V-7178

Units of Measure

USMetric
Hand of Thread: RH
Material: Corrosion Preventative Fluid,Alloy Steel,Alloy Zinc
Bolt Type: Countersunk (flat)
Thread Size (in): 0
Coating: Zinc Flake
Class or Grade: Astm A574 (180 Ksi)
Bolt Length (in): 0.375
Thread Size (mm): No. 6 (.138)
Bolt Length (mm): 9.52
Thread Size (dia x pitch) (mm): No. 6 (.138)x32
Grip Length (in): 0.157
Grip Length (mm): 4.0
View More
Compatible Models for part number 6V-7178

QUARRY TRUCK

771D 773E 775D 777E

TRUCK

773E 773D 793B 793C 785 789 69D 769D 789B 777D 775E 775D 785B

TRACTOR

776D 784B

OFF HIGHWAY TRUCK

777E 777 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert