Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHydraulicsOther Hydraulic Components6V-7486: STOR To Hose Bead 45 Degree Elbow Adapter
HomeHydraulicsOther Hydraulic Components6V-7486: STOR To Hose Bead 45 Degree Elbow Adapter
6V-7486: STOR To Hose Bead 45 Degree Elbow Adapter

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Product Images
6V-7486: STOR To Hose Bead 45 Degree Elbow Adapter
6V-7486: STOR To Hose Bead 45 Degree Elbow Adapter

Fluid Carrying 45° Elbow Adapter

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-7486
Transmission and Hydraulic Oil Compatibile Seal: 2S-4078 (1-5/8-12)
Oil and Fuel Compatible Seal: 228-7096 (1-5/8-12)
Coolant and Urea Compatible Seal: 6V-5065 (1-5/8-12)
Material Description: Plated Steel
Material: Alloy Zinc,Alloy Steel,Carbon Steel,Alloy Mixed: Metal
View More
Compatible Models for part number 6V-7486

UNDERGROUND ART TRUCK

AD63

GENERATOR

SR4

LOAD HAUL DUMP

R2900 R2900 XE R1700 XE

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

12M 3 AWD 120M 2 160 150 160M 3 AWD 140 12M 2 140M 3 AWD 140M 2 160M 2

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

TRACK-TYPE TRACTOR

D6T LGP D6XE D6T LGPPAT D6T XW D6T XL D6T D7E D4 D6 D7 D6T XL PAT D6T XW PAT D6 XE D7E LGP

KNUCKLEBOOM LOADER

2484D 2484C 579C 579D 559C 559D 2384D 2384C

ROTARY DRILL

MD6380

MINI HYD EXCAVATOR

308 309 302.5C

MARINE ENGINE

C18 MARINE 3196 C-12 C18 C12 C12 MARINE 3176C

PIPELAYER

PL72

LOG LOADR FORST MACH

558

EXCAVATOR

345B II M315F 324E M317F 335F 324E LN 320E L 548 558 326F L 326F 330F LN 318E L 324E L 329E L 330F L 329E 329F L 335F LCR 320E 323E L 329E LN 330F 316E L 345B II MH 326F LN

VIBRATORY COMPACTOR

CB10 CS11 GC CS-54 CS78B CS-44B CS-56B CS-68B CS54B CB7 CP-533E CS7 CS-44 CB-64 CD-44B CS-54B CB-54 CS-78B CS-79B CS-64B CS-76B CP74B CS-533E CP-54B CP7 CS68B CS56B CS-74B CB-44B CS44B CB-68B CB46B CS79B CP-56B CP-68B CP-44B CB-54B CB-66B CS512 GC CP-54 CP54B CP-74B CP-44 CP11 GC CB-64B CP76B CS74B CS10 GC CS14 CP12 GC CP68B CD-54B CP44B CP56B

PETROLEUM PACKAGE

C18

MOBILE HYD POWER UNIT

329E C7.1 330F 330FMHPU

MULTI TERRAIN LOADER

297D2

PAVING COMPACTOR

C13 MARINE MG630

COMPACT TRACK LOADER

299D3 299D2

GENERATOR SET

C18 C18 MARINE GS

MARINE POWERTRAIN

C12

HEX BASED SPL SOLUTION

320E 330F OEM

TRACK LOADER

973 973K

PETROLEUM ENGINE

3512E

SOIL COMPACTOR

CS12 GC CP44B CP11 CP12 CP13 CP14 CP16 CP17 CS20 CS64B CS10 CS11 CS12 CS13 CS13 GC CS16 CS19 CP7 CS44B CS10 GC CP12 GC CS54B CP13 GC CS11 GC

BACKHOE LOADER

446D 446B

TELEHANDLER

TH360B TH330B TH560B TH220B TH355B TH350B TH580B TH340B TH460B

WHEEL LOADER

986 988GC 986K 926 924 930 938 930K 930M 924K 938K 938M 926M

COMPACT WHEEL LOADER

920K 914 910 910K 910M 930 938 920 926 914K 914M 918M

GEN SET ENGINE

POWER SYS

ENGINE - MACHINE

C32

SKID STEER LOADER

272D3 272D2

WHEELED EXCAVATOR

M314 M315 M319 M316 M317 M323F W345B II

PNEUMATIC COMPACTOR

CW-16 CW-14 CW34 CW12 CW-34

INDUSTRIAL ENGINE

3176C C-12 C-10 C4.4

COMPACTOR

CB8 CB7 CD10 CCS7 CCS9 CB10 CB13 CB15 CB16 CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced