Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers6V-8124: Arm Assembly-Wiper
HomeCabsCab VisibilityWindshield Wipers, Washers, & ComponentsOther Windshield Wipers & Washers6V-8124: Arm Assembly-Wiper
6V-8124: Arm Assembly-Wiper

Cat® Wiper Arm Assembly

Brand: Cat

Product Images
6V-8124: Arm Assembly-Wiper
6V-8124: Arm Assembly-Wiper

Cat® Wiper Arm Assembly

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8124

Units of Measure

USMetric
Width (mm): 60.0
Length (in): 18.03
Material: Alloy Mixed: Metal,Alloy Zinc
Length (mm): 458.0
Width (in): 2.36
View More
Compatible Models for part number 6V-8124

WHEEL TRACTOR

633E II 627E 631E 623E 651E 657E 637E 621E 621S

INTEGRATED TOOLCARRIER

IT14F IT14B IT18F IT38F IT12B IT28F

SOIL COMPACTOR

815F

WHEEL DOZER

834B 814F

LANDFILL COMPACTOR

836 816F

WINCH

54H 55 54

COMPACT WHEEL LOADER

910F 910E

TRACK SKIDDER

527 D4HTSK II D5HTSK II D4HTSK III 517

WHEEL LOADER

966F II 918F 988B 960F 992C 938F 966F 994D 950F 970F 994 950F II

TRACK-TYPE TRACTOR

D5H XL D4H D5H D4H III D4H XL

RIPPER

D5 5 4

WHEEL SCRAPER

623E 621E

EXCAVATOR

330-A 322B L 345B L 330-A L 325-A FM L 325B L 325-A 322 L 330B L 322-A L

BULLDOZER

4S 4P 5A 5P 5S 4A

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced