Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8352: 2.62 x 23.47mm 90A FKM O-Ring
HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings6V-8352: 2.62 x 23.47mm 90A FKM O-Ring
6V-8352: 2.62 x 23.47mm 90A FKM O-Ring

Cat® O-Ring Seal for the piston pump forms a barrier and prevents external contaminants from entering

Brand: Cat

Product Images
6V-8352: 2.62 x 23.47mm 90A FKM O-Ring
6V-8352: 2.62 x 23.47mm 90A FKM O-Ring
6V-8352: 2.62 x 23.47mm 90A FKM O-Ring
6V-8352: 2.62 x 23.47mm 90A FKM O-Ring
6V-8352: 2.62 x 23.47mm 90A FKM O-Ring

Cat® O-Ring Seal for the piston pump forms a barrier and prevents external contaminants from entering

Brand: Cat

Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Specifications for part number 6V-8352

Units of Measure

USMetric
Cross Section Diameter (mm): 2.62
Cross Section Diameter (in): 0.103
Inside Diameter (mm): 23.47
Inside Diameter (in): 0.924
Material: FKM (90),FKM - Fluoroelastomer,FKM,Fluoroelastomer (FKM) Rubber
Polymer: Fkm (fluorocarbon)
Material Hardness: 90a
Compatible With: Diester lubricants; Halogenated hydrocarbons (above 100 Deg. C); Highly resistant to compression set; Petroleum fluids; Phosphate ester fluids; Silicone fluids; Some acids
Dash Size: 119
View More
Compatible Models for part number 6V-8352

INTEGRATED TOOLCARRIER

IT18 IT38H IT14G IT14B IT62H IT14G2 IT62G II IT18B IT38G II

GRAPPLE-DEM/SORT

VRG-25/2 G310B VRG-20/2 G315B

WHEEL TRACTOR-SCRAPER

627 623 621 637 632 631 623K LRC 631K 637K 627K LRC 623K 621K 627K 657 651

ASPHALT COMPACTOR

CB8 CB7 CB10

WHEEL SKIDDER

535D 535C 535B 545D 545C 525D 525C 525B 545 555D

MINI HYD EXCAVATOR

307.5 308.5 308 309

ROTARY DRILL

MD6310 MD6250 MD6380

TRACK FELLER BUNCHER

1190 2290 1390 2491 TK732 TK1051 TK722 552 2 TK721 TK752 TK751 541 2 TK741 1290T 2390 2391 2590 TK711 511 522 521 1190T 1090 521B 532 522B 541 551 552

UNDERGROUND ARTICULATED TRUCK

AD22

WATER FORDING TRACTOR

D7R II

EXCAVATOR

325B L M315F M317F M318F 558 330C FM 538 325D FM LL 325D FM 330C L 568 FM 324D FM 395 374 3101 330D FM 322B L 324D FM LL MH3295 MH3040 325C FM 330B L 330D L 568 FM LL 322C FM M312 M315 M318 M320

SHOVEL

6040

MULTI TERRAIN LOADER

287C2 267B 247B 247B3 287C 287B 277B 277C 277C2 257B3 257B 267 257 287 277 297C 247

COMPACT TRACK LOADER

279C2 299C 279C 289C 289C2 259B3

WHEEL TRACTOR

623G 623H 621G 621H 627G 627H 651E 631K 631E 631G 621K OEM 651 657E 657G 637G 637E 637K

ROTARY MIXER

RM800 RM500B

TRACK LOADER

933C 939C 973D 973K 953D 953 963D 963K

PETROLEUM ENGINE

C9 C7 C15 C13 C18 C11

PETROLEUM TRANSMISSION

CX35-P800 CX48-P2300 CX48 TH53-E60 CX31-P600

SOIL COMPACTOR

825 CP44B 815 815K CS11 CS54B CS64B 825H 825K 825C CP11 CS44B 825G II

BACKHOE LOADER

430D 450F 420XE 414E 438C 438D 424B HD 416F2 416 428 436C 424 420 434E 434F 432D 434 430 432 444 440 450 416E 416F 416C 416D 416B 442D 426C 424D 424B 422F 422E 424B2 420D 415F2 422F2 428F 428D 428E 428C

WHEEL DOZER

854K 834G 834H 834K 814K 844H 844K 834 844 824H 824C 824K 814 824 824G II

LANDFILL COMPACTOR

836 826 826G II 816 826C 826H 826K 816K 836H 836G 836K

TELEHANDLER

TH330B TH220B TH355B TH350B TH460B TH360B TH560B TH580B TH340B

COMPACT WHEEL LOADER

920K 901C 902C 906H2 914 902 908 902C2 906 930 938 920 926 904H 906H 903D 903C 904B 908H2 907H 908H 910G 914G2 901C2 907H2 903C2 914K 914M 914G 918M

WHEEL LOADER

982XE 988 XE 966 XE 962H 986H 962L 986K 962M 980XE 988G 988H G916 988K 966H 966G 966L 966M 950GC 814K 924H 924G 924K 926M 962 966 GC 972 XE 986 980 982 950G II 988 995 990 993 992 916 980G II 988K XE 926 924 930 938 950 982 XE 980 XE 980K HLG 924GZ 924HZ 990K 990H 950 GC 972M XE 938G II 993K 992K 972XE 994K 966G II 972G 972H 972M 972L 988GC 950H 950M 950L 930K 930M 962G II 938H 938K 990 II 938M 966XE 962M Z 950M Z 972G II 966M XE 980H 980G 980L 980K 980M 982M

FORWARDER

554

INDUSTRIAL TRACTOR

HA771 HA871 TK381 TK371

ARTICULATED TRUCK

D400E II D300E II 740 GC 730C 725 740 735C 735B 745 730 735 OEM 735 730C2 D250E II D350E II 730 EJECTOR 740C 740B 745C

UTILITY COMPACTOR

CB4.4 CB4.0

WHEELED EXCAVATOR

M320F W330B M318D M318C M318F M318C MH M315C M315D M316C M316F M316D M313C M313D M322D2 MH M314F M322D MH M320 MH3026 MH3024 MH3040 M324D2 MH M318D MH M323F M322D2 M322F M322D M322C M320D2

PNEUMATIC COMPACTOR

PS-200B PS-150C PS-150B CW-14 PS-360B PS-360C PF-290B

INDUSTRIAL ENGINE

C9 C18 C9.3 C11 C13 C15

WHEEL SCRAPER

637K

QUARRY TRUCK

777E 775D 773E 771D 772G 770G

LOGGER

322C

TRACTOR

784C 784B 776D

BULLDOZER

8SU 8U 8A

PUMPER

SPF743

UNDERGROUND ART TRUCK

AD22

UNDERCARRIAGE

OEMS

TRANSMISSION-ONHIGHWAY

CX35 CX31

LOAD HAUL DUMP

R2900 XE R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 777E 796 AC 794 AC 773GC 798 AC 785D 789G 772 770 793D 777 775 773 793F 789 785 793 798

MATERIAL HANDLER

MH3250 MH3260 MH3022 MH3024 MH3032 MH3040 MH3049 MH3050 MH3059

WINCH

57H

MOTOR GRADER

135H 140K 2 160K 160H 160M 14M-3 120H 24 16 14 18 120M 120K 163H 140M 140K 140H 143H 18M3 160 16H 14L 150 14M 140 16GC 14H 12H 12M 12K 14M3 120 16M3

ROTARY CUTTER

RC20

HYDRAULIC SHOVEL

6020 6040 6030 6020B 6060

TRACK-TYPE TRACTOR

D10 D5R LGP D6R II D3C III D3G D4G D5R2 D5N D5G D6N XL D6R D6T D6N D6K D7E D4K2 LGP D6 XE D6N LGP D3K2 LGP D4K2 XL D7R XR D6T LGP D6GC D3K2 XL D6R XL D4C III D6K2 XL D6T XW D6T XL D5C III D8GC D5R XL D7R D8T D8R D8N D6K XL D6T XW PAT D6K2 D5K XL D6R LGP D5K LGP D6XE D4K XL D7R SERIES D6K2 LGP D6N OEM D3K XL D9 D4 D6 D8 D7 D4K LGP D5K2 LGP D11R D11T D7R LGP D6T LGPPAT D6K LGP D10T2 D6R STD D6T XL PAT D5K2 XL D7R II D3K LGP

ASPHALT PAVER

AP1055 AP655 PE636 AP400 AP600 AP500F AP655F BG1000E AP-500E AP-1000E AP-1000F AP-555E AP355F AP455 AP500 AP555F AP655F L AP600F BG1055E AP355 AP-1055F AP-1055E AP555 BG500E AP1000

PIPELAYER

587R PL83 PL87 PL72 PL61 583R

MINING EXCAVATOR

5110B

LOG LOADR FORST MACH

558

VIBRATORY COMPACTOR

CB10 CS-44B CB7 CP-533D CP-533C CP-533E CD-44B CP-663E CS-64B CP-64 CP-54 CP-56 CB-534D CC4.0 CP-76 CP-74 CS54B CB-64 CB-54 CB-564D CD-54 CB-214C CB-44B CB-434D CP-44B CS-583E CS-583C CS-583D CS-563C CS-563D CS-563E CP44B CS-56 CS-54 CS-663E CS-54B CS-531D CS-533C CS-533D CS-533E CS-76 CS-74 CP-563E CP-563D CP-563C CB46B CS-64 CB-54B CB4.0 CB4.4 CD-54B CS7 CB-224C CP-54B CP7 CS44B CP-573E CP54B CS-573C CS-573D CS-573E CS-683E

PETROLEUM PACKAGE

TH48-E70 CX35-P800 CX31-C15I CX31-P600- TH31-E61 TH35-E81

GENERATOR SET

3508B

RECLAIMER MIXER

RM400 RM800 RM500B

EJECTOR TRUCK

730C D400E II 740B 730C2 EJ 740 730

COLD PLANER

PM820 PM825 PM822 PM620 PM622 PR-1000 PM-465 PR-1000C

ELECTRIC ROPE SHOVEL

7495 HF 7495

WIDE BODY TRUCK

707

ROAD RECLAIMER

RM800 RM400 RM600 RM500B RM500

ENGINE - MACHINE

C32

CHALLENGER

55 75E 35 95E 45 MTC735 MTC745 MTC755 MTC765 65E 85E

TRANSMISSION

CX31 HT CX31-P300 CX31 TR16-C7.1

RIPPER

8

SKID STEER LOADER

226B 252B3 226B3 272C 252B 256C 232B 236B 242B3 216B 262C2 236 232 236B3 248 246 242 262 252 262B 262C 268B 216 242B 228 226 246B 246C 248B 216B3

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573C 553C 2570C 563C 2470C 2670C

TRUCK

773G LRC 793F XQ 775G 775F 793F OEM 775E 777D 777G 777F 775G OEM 785 797 770G 795F XQ 793D 793B 793C 793F 772G 773E 773D 773G 797F 773F 797B 772 770 775G LRC 794 AC 793F CMD 772G OEM 770G OEM 769D 785G 773G OEM 785C 785D 785B 795F AC 793F AC

COMPACTOR

CB-34B XW CB8 CB7 CB-36B CB-34B CB-32B CC-34B CD10 CCS7 CCS9 CB10 CB-24B CB-22B CC-24B CD8

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced